|
|
|
|
Self-Regulating Rapid Trace Heating Cable
|
Click for larger image. |
|
|
|
|
|
|
APPLICATIONS SRM/E self-regulating heating cable provides safe, reliable heat tracing for process temperature maintenance and freeze protection of pipes, valves, tanks and similar applications. The 190°C (375°F) maximum exposure temperature rating allows steam cleaning of process equipment with up to 170 psig steam. OMEGALUX ® SRM/E trace heating cables can be used in hazardous as well as certain corrosive areas.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: All Prices are shown in price per foot *Minimum length of heating cable is 25 ft. SRM/E cable is also available in 15 Watts per foot. Contact Sales for price and delivery.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Watts per foot
|
|
Select 3 for 3 Watts/ft 5 for 5 Watts/ft 8 for 8 Watts/ft 10 for 10 Watts/ft 15 for 15 Watts/ft 20 for 20 Watts/ft
(2)
|
Voltage and Jacket Style
|
|
Select -1C for 120 Vac Metallic Braid -2C for 240 Vac Metallic Braid -1CT for 120 Vac Fluoropolymer Overcoat -2CT for 240 Vac Fluoropolymer Overcoat
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
CWM: |
Constant Wattage Heat Cable |
|
|
|
|
SRL Series: |
Self-Regulating Heating Cable/Low Temperature |
|
|
|
SRM/E Series: |
Self-Regulating Rapid-Trace Heating Cable/Medium Temperature |
|
|
|
|
|
|
Back to top
|
|