Seamless strip elements are supplied without mounting tabs as standard. Overall length (dimension A) is with
mounting tab; dimension D is length without mounting tabs.
SSNHM Series
Monel Sheath Model No.
Dimension-Inches (cm)
Watts
W/In2†
Weight Lb.(kg)
A
B
D
SSNHM-08/120V
8 1/8(21)
7 3/8(19)
6 5/8(17)
200
19
.36(.16)
SSNHM-09/120V
9 5/8(24)
8 7/8(23)
8 1/8(21)
275
19
.38(.17)
SSNHM-11/120V
11 1/8(28)
10 3/8(26)
9 5/8(24)
300
16
.50(.22)
SSNHM-12/*
12 1/8(31)
11 3/8(29)
10 5/8(27)
320
16
.63(.29)
SSNHM-14/*
14 1/8(36)
13 3/8(34)
12 5/8(32)
375
14
.70(.32)
SSNHM-15/*
15 3/8(40)
14 5/8(37)
13 7/8(35)
415
14
.75(.34)
SSNHM-18/*
18(46)
17 1/8(44)
16 1/2(42)
495
13
1.40(.64)
SSNHM-19/*
19 5/8(50)
18 7/8(48)
18 1/8(46)
550
13
1.40(.64)
SSNHM-21/*
21 1/8(54)
20 3/8(52)
19 5/8(50)
600
13
1.63(.74)
SSNHM-22/*
22 5/8(57)
21 7/8(56)
22 1/8(56)
625
13
1.79(.81)
SSNHM-24/*
23 7/8(61)
23 1/8(59)
22 3/8(57)
675
13
1.81(.82)
SSNHM-25/*
25 5/8(65)
24 7/8(63)
24 1/8(62)
725
13
2.06(.93)
SSNHM-27/*
27 5/8(70)
26 7/8(68)
26 1/8(66)
800
13
2.25(.10)
* Designate voltage, i.e.; insert 120V for 120 VAC or 240V for 240 VAC.
Model numbers containing /120 or /240 are only available in that voltage. For mounting tab specify “-with mounting tabs” as
suffix and add $8.35 to price.
SSE & SSEM Series
Rust-Resisting Iron Sheath Model No.
Monel Sheath Model No.
Dimension-Inches (cm)
Watts
W/In2†
Weight Lb.(kg)
A
B
D
SSE-820/120V
SSEM-820/120V
8 1/8(21)
7 3/8(19)
6 5/8(17)
200
13
0.65 (0.29)
SSE-1027/*
SSEM-1027/*
10 5/8(27)
9 7/8(25)
9 1/8(23)
275
11
0.76 (0.34)
SSE-1232/*
SSEM-1232/*
12 1/8(31)
11 3/8(29)
10 5/8(27)
320
11
0.88 (0.40)
SSE-1437/*
SSEM-1437/*
14 1/8(36)
13 3/8(34)
12 5/8(32)
375
10
1.0 (0.45)
SSE-1541/*
SSEM-1541/*
15 3/8(39)
14 5/8(37)
13 7/8(35)
415
10
1.14 (0.51)
SSE-1849/*
SSEM-1849/*
18(46)
171/4(44)
16 1/2(42)
500
10
1.40 (0.64)
SSE-1955/*
SSEM-1955/*
19 5/8(50)
18 7/8(48)
18 1/8(46)
550
10
1.50 (0.68)
SSE-2060/*
SSEM-2060/*
21 1/8(54)
20 3/8(52)
19 5/8(50)
625
10
1.63 (0.74)
SSE-2467/*
SSEM-2467/*
23 7/8(61)
23 1/8(59)
22 3/8(57)
750
10
1.81 (0.82)
SSE-2572/*
SSEM-2572/*
25 5/8(65)
24 7/8(63)
24 1/8(61)
800
10
2.06 (0.93)
SSE-3085/*
SSEM-3085/*
30 5/8(78)
29 3/8(45)
28 1/8(71)
1000
10
2.38 (0.11)
SSE-3392/*
SSEM-3392/*
33 5/8(85)
32 3/8(82)
31 1/8(79)
1250
12
2.69 (0.12)
SSE-3611/*
SSEM-3611/*
36(86)
34 7/8(89)
33 1/2(85)
1500
13
2.90 (0.13)
SSE-3817/*
SSEM-3817/*
38 5/8/(98)
37 3/8(95)
36 1/8(93)
1500
12
3.20 (0.15)
SSE-4315/*
SSEM-4315/*
42 5/8(108)
41 3/8(105)
40 1/8(102)
1500
11
3.40 (0.15)
SSE-4816/*
SSEM-4816/*
48(122)
46 3/4(119)
45 1/2(116)
1650
10
3.80 (0.17)
SSE-5418/*
SSEM-5418/*
54(137)
52 3/4(133)
51 1/2(131)
1875
10
4.20 (0.19)
SSE-6422/240V
SSEM-6422/240V
64(163)
62 3/4(160)
61 1/2(156)
2250
10
5.12 (0.23)
SSE-7225/240V
SSEM-7225/240V
72(183)
70 3/4(180)
69 1/2(177)
2550
10
5.75 (0.26)
/* Designate voltage, i.e.; insert 120V for 120 VAC or 240V for 240 VAC.
Model numbers containing /120 or /240 are only available in that voltage.
† To determine maximum allowable watt density, see Figure C-8 /9. For mounting tab specify “-with mounting tabs” as suffix and add $8.35 to price.
Not all part number combinations are valid! Review Table and Spec sheet for best success when using the "Part Number Builder".
† All dollar amounts on this site are shown in Singapore currency.
Keywords:Seamless Strip Heaters without Mounting Tabs