More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount

SSRDIN660 Series   
1 year warranty CE
 
DIN Rail relays
SSRDIN660 Series:SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output.  DIN Rail or Panel Mount
Click for larger image.
   
Integrated Heat Sink
Mounts on DIN Rail or Panel
Optically Isolated
Safe to the Touch
1200 Volt Blocking Voltage
Zero Voltage Turn-On
4000 Volt Isolation
Built-In Snubber
LED Indicator

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals

OMEGA’s SSRDIN Series Solid State Relays are fully integrated with heat sink and DIN Rail mounting plate in a space-saving design. They are touch safe with LED input indication. Each is a single-pole, normally open, zero crossing device, capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability, capable of handling higher overloads than triacs.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SSRDIN660DC25  SSRDIN660DC25    Consult sales   dc Control Signal (660 Vac line) with 25 A nominal rating  
    SSRDIN660DC40    Consult sales   dc Control Signal (660 Vac line) with 40 A nominal rating  
Click to expand/minimize a list of what others bought with the SSRDIN660AC25  SSRDIN660AC25 2 weeks   144.00    ac Control Signal (660 Vac line) with 25 A nominal rating  
    SSRDIN660AC40 Consult Sales   184.00    ac Control Signal (660 Vac line) with 40 A nominal rating  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount, strain gage adhesive strain gage instrumentation surface heaters thermocouple wire resistance

   Back to topBack to top