More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Laboratory Stirrer Hot Plates

STR-11 Series   
2 year warranty
 
Laboratory Stirrer Hot Plates
STR-11 Series:Laboratory Stirrer Hot Plates
Click for larger image.
   
Click to scroll below to order See Specs PDF Manuals

These general purpose stirrers are a cost efficient and worry free solution for any lab. Our stirrers offer a soft start stir control which helps prevent stir bar disengagement and possible disruption to the solution even when the stir control is turned to maximum quickly. Sophisticated safety features: Ceramic microcrystal plate, which are more chemical, high temperature and acid resistant, the spill prevention system outer case design.

SPECIFICATIONS
Plate Dimensions, mm (inch)
    STR-11: 160 x 160 (6.3 x 6.3)
    STR-12: 300 x 300 (11.8 x 11.8)
Heated Area Dimensions, mm (inch)
    STR-11: 120 x 120 (4.72 x 4.72)
    STR-12: 220 x 220 (8.66 x 8.66)
Heated Power
    STR-11: 550 W
    STR-12: 1800 W
Maximum Plate Temperature
    STR-11: 550°C (1022°F)
    STR-12: 550°C (1022°F)
Stirrer Speed (rpm): 100 to 1500
Stirring Capacity, Maximum (Liters): 20
Dimensions, mm (inch)
    STR-11: 220 W x 240 L x 145 D (8.66 x 9.44 x 5.7)
    STR-12: 330 W x 380 L x 145 D (13 x 14.9 x 5.7)
Net Weight, kg (lb)
    STR-11: 3.6 (7.9)
    STR-12: 8.5 (18.7)
Power Supply: 120V, 60 Hz


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 STR-11    Consult sales   Ceramic top stirrer  
 STR-11H    Consult sales   Microcrystal top stirrer hot plate  
 STR-12 2 weeks   680.00    Ceramic top stirrer  
All dollar amounts on this site are shown in Singapore currency.

 Note: All units are supplied with stir bar and mains lead.

   
Keywords:Laboratory, Stirrer, Hot Plates, ceramic, slow start

   Back to topBack to top