More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

8mm (0.315") Diameter Round Heater with Sealed End and Single-End Termination  - Discontinued

STRC Series 8mm   
RoHS
 
Round Immersion Heaters
STRC Series 8mm:8mm (0.315
Click for larger image.
   
Copper Sheath for Fast Heat Transfer
350 to 2400 Watts to Fit Most Heating Applications
120 and 240 Volt
4 to 50 W/in2
175°C (350°F) Maximum Sheath Temperature

View related products - Cartridge Heaters

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The STRC series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
A high quality heater with a copper sheath for heating Molds, Dies and other heat-transferring metal parts. They are also excellent for air heating applications, and Immersion heating with flange, screw-plug, threaded fitting or other means of mounting.
ADVANTAGES
Elements with a ealed end and with both terminals at one end, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.
FEATURES
Construction is similar to the standard Omegalux tubular design, except that both terminals of the embedded resistor wire are at one end of the element. 25.4 cm (10") lead wires have silicone-impregnated Fiberglass sleeves and are attached to the terminals inside a ceramic terminal bushing.
Sealed End for Immersion Heating on end opposite terminals is provided on all stock, single-end elements. When ordering non-stock elements, specify "sealed end" when used as an immersion heater.
Bending: Generally not recommended for single-end elements.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 STRC-1248/120V    Consult sales   120 volts, 30cm Sheath A RoHS compliant
 STRC-1648/120V    Consult sales   120 volts, 40cm Sheath A RoHS compliant
 STRC-1648/240V    Consult sales   240 volts, 40cm Sheath A RoHS compliant
 STRC-2048/120V    Consult sales   120 volts, 50cm Sheath A RoHS compliant
 STRC-2048/240V    Consult sales   240 volts, 50cm Sheath A RoHS compliant
 STRC-2448/120V    Consult sales   120 volts, 60cm Sheath A RoHS compliant
 STRC-2448/240V    Consult sales   240 volts, 60cm Sheath A RoHS compliant
 STRC-2848/120V    Consult sales   120 volts, 70cm Sheath A RoHS compliant
 STRC-2848/240V    Consult sales   240 volts, 70cm Sheath A RoHS compliant
 STRC-3248/120V    Consult sales   120 volts, 80cm Sheath A RoHS compliant
 STRC-3248/240V    Consult sales   240 volts, 80cm Sheath A RoHS compliant
 STRC-3648/120V    Consult sales   120 volts, 91cm Sheath A RoHS compliant
 STRC-3648/240V    Consult sales   240 volts, 91cm Sheath A RoHS compliant
 STRC-4048/120V    Consult sales   120 volts, 101cm Sheath A RoHS compliant
 STRC-4048/240V    Consult sales   240 volts, 101cm Sheath A RoHS compliant
 STRC-4448/120V    Consult sales   120 volts, 111cm Sheath A RoHS compliant
 STRC-4448/240V    Consult sales   240 volts, 111cm Sheath A RoHS compliant
 STRC-4848/120V    Consult sales   120 volts, 122cm Sheath A RoHS compliant
 STRC-4848/240V    Consult sales   240 volts, 122cm Sheath A RoHS compliant
 STRC-5248/120V    Consult sales   120 volts, 132cm Sheath A RoHS compliant
 STRC-5248/240V    Consult sales   240 volts, 132cm Sheath A RoHS compliant
 STRC-5648/120V    Consult sales   120 volts, 142cm Sheath A RoHS compliant
 STRC-5648/240V    Consult sales   240 volts, 142cm Sheath A RoHS compliant
 STRC-6048/120V    Consult sales   120 volts, 152cm Sheath A RoHS compliant
 STRC-6048/240V    Consult sales   240 volts, 152cm Sheath A RoHS compliant
 STRC-7248/120V    Consult sales   120 volts, 183cm Sheath A RoHS compliant
 STRC-7248/240V    Consult sales   240 volts, 183cm Sheath A RoHS compliant
 STRC-8448/120V    Consult sales   120 volts, 213cm Sheath A RoHS compliant
 STRC-8448/240V    Consult sales   240 volts, 213cm Sheath A RoHS compliant
 STRC-9648/120V    Consult sales   120 volts, 243cm Sheath A RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: When used as an immersion heater, specify "sealed end".

 Related Links - Related Products
 Related Products
CNPt Series - One of World's Best Controllers CNPt Series - One of World's Best Controllers:
Platinum Series Microprocessor-Based PID Controllers
   
Keywords:8mm (0.315")Round Heater, Single-End Termination, Immersion Heater, Air heater, Mold Heater

   Back to topBack to top