More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

0.315" (0.8 cm) and 0.475" (1.2 cm) Diameter Round Cross-section Single-End Terminal Tubular Heaters  - Discontinued

STRI and STRS   
RoHS
 
Tubular Heater
STRI and STRS:0.315
Click for larger image.
   
Style STRI
• INCOLOY Sheath
• 225 - 2,400 Watts
• 120 and 240 Volt
• 4 - 30 W/In2
• 1600°F (870° C) Maximum Sheath Temperature
Style STRS
• Steel Sheath
• 150 - 2,725 Watts
• 120 and 240 Volt
• 3 - 20 W/In2
• 750°F (450°C) Maximum Sheath Temperature

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF

The STRI and STRS series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.

Syle STRI
APPLICATIONS
Molds and other heat-transferring metal parts and air heating applications. Immersion heating with flange, screwplug, threaded fitting or other means of mounting.

ADVANTAGES
Elements with both terminals at one end, in dies, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.

.315" (8 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) INCOLOY Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
2251203011 7/8 (30)7 1/8 (18)STRI-1248/120V0.4
3251203015 7/8 (40)11 1/8 (28)STRI-1648/120V0.4
3252403015 7/8 (40)11 1/8 (28)STRI-1648/240V0.4
4501203019 7/8 (50)15 1/8 (38)STRI-2048/120V0.4
4502403019 7/8 (50)15 1/8 (38)STRI-2048/240V0.4
5751203023 7/8 (60)19 1/8 (49)STRI-2448/120V0.4
5752403023 7/8 (60)19 1/8 (49)STRI-2448/240V0.4
7001203027 7/8 (70)23 1/8 (59)STRI-2848/120V0.8
7002403027 7/8 (70)23 1/8 (59)STRI-2848/240V0.8
8001203031 7/8 (80)27 1/8 (69)STRI-3248/120V0.8
8002403031 7/8 (80)27 1/8 (69)STRI-3248/240V0.8
9251203035 7/8 (91)31 1/8 (79)STRI-3648/120V0.8
9252403035 7/8 (91)31 1/8 (79)STRI-3648/240V0.8
1,0501203039 7/8 (101)35 1/8 (89)STRI-4048/120V1
1,0502403039 7/8 (101)35 1/8 (89)STRI-4048/240V1
1,1751203043 7/8 (111)39 1/8 (99)STRI-4448/120V1
1,1752403043 7/8 (111)39 1/8 (99)STRI-4448/240V1
1,2001202847 7/8 (122)43 1/8 (110)STRI-4848/120V1
1,2752403047 7/8 (122)43 1/8 (110)STRI-4848/240V1
1,2001202651 7/8 (132)47 1/8 (120)STRI-5248/120V1.3
1,4002403051 7/8 (132)47 1/8 (120)STRI-5248/240V1.3
1,1501202355 7/8 (142)51 1/8 (130)STRI-5648/120V1.3
1,5252403055 7/8 (142)51 1/8 (130)STRI-5648/240V1.3
1,07512013.759 7/8 (152)55 1/8 (140)STRI-6048/120V1.3
1,6502403059 7/8 (152)55 1/8 (140)STRI-6048/240V1.3
8751201371 7/8 (183)67 1/8 (171)STRI-7248/120V1.3
2,0002403071 7/8 (183)67 1/8 (171)STRI-7248/240V1.3
7501201083 7/8 (213)79 1/8 (201)STRI-8448/120V1.8
2,3502403083 7/8 (213)79 1/8 (201)STRI-8448/240V1.8
650120795 7/8 (243)91 1/8 (231)STRI-9648/120V1.8
2,4002402795 7/8 (243)91 1/8 (231)STRI-9648/240V1.8
5751206107 7/8 (274)103 1/8 (262)STRI-10848/120V2.5
2,30024023107 7/8 (274)103 1/8 (262)STRI-10848/240V2.5
5001204119 7/8 (304)115 1/8 (292)STRI-12048/120V2.5
2,00024018119 7/8 (304)115 1/8 (292)STRI-12048/240V2.5


.475 Diameter (1.2cm) Round Cross-Section Single-Ended Terminals


Watts Volts W/In2 Dimensions in (cm) INCOLOY Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
3251203011 7/8 (30)7 3/16 (18)STRI-1245/1200.5
5001203015 7/8 (40)11 3/16 (28)STRI-1645/1200.5
5002403015 7/8 (40)11 3/16 (28)STRI-1645/2400.5
6751203019 7/8 (50)15 3/16 (39)STRI-2045/1200.5
6752403019 7/8 (50)15 3/16 (39)STRI-2045/2400.5
8501203023 7/8 (60)19 3/16 (49)STRI-2445/1200.5
8502403023 7/8 (60)19 3/16 (49)STRI-2445/2400.5
10251203027 7/8 (70)23 3/16 (59)STRI-2845/1201
10252403027 7/8 (70)23 3/16 (59)STRI-2845/2401
12251203031 7/8 (80)27 3/16 (69)STRI-3245/1201
12252403031 7/8 (80)27 3/16 (69)STRI-3245/2401
14001203035 7/8 (91)31 3/16 (79)STRI-3645/1201
14002403035 7/8 (91)31 3/16 (79)STRI-3645/2401
15751203039 7/8 (101)35 3/16 (89)STRI-4045/1201.3
15752403039 7/8 (101)35 3/16 (89)STRI-4045/2401.3
17501203043 7/8 (111)39 3/16 (100)STRI-4445/1201.3
17502403043 7/8 (111)39 3/16 (100)STRI-4445/2401.3
15751202547 7/8 (122)43 3/16 (110)STRI-4845/1201.3
19252403047 7/8 (122)43 3/16 (110)STRI-4845/2401.3
14501202151 7/8 (132)47 3/16 (120)STRI-5245/1201.8
21002403051 7/8 (132)47 3/16 (120)STRI-5245/2401.8
13251201755 7/8 (142)51 3/16 (130)STRI-5645/1201.8
22752403055 7/8 (142)51 3/16 (130)STRI-5645/2401.8
12251201559 7/8 (152)55 3/16 (140)STRI-6045/1201.8
24752403059 7/8 (152)55 3/16 (140)STRI-6045/2401.8
10001201071 7/8 (183)67 3/16 (171)STRI-7245/1201.8
30002403071 7/8 (183)67 3/16 (171)STRI-7245/2401.8
850120783 7/8 (231)79 3/16 (201)STRI-8445/1202.3
34002402983 7/8 (213)79 3/16 (201)STRI-8445/2402.3
750120695 7/8 (243)91 3/16 (231)STRI-9645/1203.3
30002402295 7/8 (243)91 3/16 (231)STRI-9645/2403.3
6501204107 7/8 (274)103 3/16 (261)STRI-10845/1203.3
260024017107 7/8 (274)103 3/16 (261)STRI-10845/2403.3
5751203119 7/8 (304)115 3/16 (292)STRI-12045/1203.3
230024013119 7/8 (304)115 3/16 (292)STRI-12045/2403.3


Syle STRS
APPLICATIONS
Molds and other heat-transferring metal parts and air heating applications. Immersion heating with flange, screwplug, threaded fitting or other means of mounting.

ADVANTAGES
Elements with both terminals at one end, in dies, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.

.315" (8 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) Steel Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
1501202011 7/8 (30)71/8 (18)STRS-1248/120V0.4
2251202015 7/8 (40)11 1/8 (28)STRS-1648/120V0.4
2252402015 7/8 (40)11 1/8 (28)STRS-1648/240V0.4
3001202019 7/8 (50)15 1/8 (38)STRS-2048/120V0.4
3002402019 7/8 (50)15 1/8 (38)STRS-2048/240V0.4
3751202023 7/8 (60)19 1/8 (49)STRS-2448/120V0.4
3752402023 7/8 (60)19 1/8 (49)STRS-2448/240V0.4
4501202027 7/8 (70)23 1/8 (59)STRS-2848/120V0.8
4502402027 7/8 (70)23 1/8 (59)STRS-2848/240V0.8
5501202031 7/8 (80)27 1/8 (69)STRS-3248/120V0.8
5502402031 7/8 (80)27 1/8 (69)STRS-3248/240V0.8
6251202035 7/8 (91)31 1/8 (79)STRS-3648/120V0.8
6252402035 7/8 (91)31 1/8 (79)STRS-3648/240V0.8
7001202039 7/8 (101)35 1/8 (89)STRS-4048/120V1
7002402039 7/8 (101)35 1/8 (89)STRS-4048/240V1
7751202043 7/8 (111)39 1/8 (99)STRS-4448/120V1
7752402043 7/8 (111)39 1/8 (99)STRS-4448/240V1
8501202047 7/8 (122)43 1/8 (110)STRS-4848/120V1
8502402047 7/8 (122)43 1/8 (110)STRS-4848/240V1
9251202051 7/8 (132)47 1/8 (120)STRS-5248/120V1.3
9252402051 7/8 (132)47 1/8 (120)STRS-5248/240V1.3
10251202055 7/8 (142)51 1/8 (130)STRS-5648/120V1.3
10252402055 7/8 (142)51 1/8 (130)STRS-5648/240V1.3
107512019.759 7/8 (152)55 1/8 (140)STRS-6048/120V1.3
11002402059 7/8 (152)55 1/8 (140)STRS-6048/240V1.3
8751201371 7/8 (183)67 1/8 (171)STRS-7248/120V1.3
13252402071 7/8 (183)67 1/8 (171)STRS-7248/240V1.3
7501201083 7/8 (213)79 1/8 (201)STRS-8448/120V1.8
15752402083 7/8 (213)79 1/8 (201)STRS-8448/240V1.8
650120795 7/8 (243)91 1/8 (231)STRS-9648/120V1.8
18002402095 7/8 (243)91 1/8 (231)STRS-9648/240V1.8
5751206107 7/8 (274)103 1/8 (262)STRS-10848/120V2.5
205024020107 7/8 (274)103 1/8 (262)STRS-10848/240V2.5
5001204119 7/8 (304)115 1/8 (292)STRS-12048/120V2.5
200024013119 7/8 (304)115 1/8 (292)STRS-12048/240V2.5

.475" (12 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) Steel Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
2001202011 7/8 (30)7 3/16 (18)STRS-1245/120V0.5
3251202015 7/8 (40)11 3/16 (28)STRS-1645/120V0.5
3252402015 7/8 (40)11 3/16 (28)STRS-1645/240V0.5
4501202019 7/8 (50)15 3/16 (38)STRS-2045/120V0.5
4502402019 7/8 (50)15 3/16 (38)STRS-2045/240V0.5
5751202023 7/8 (60)19 3/16 (49)STRS-2445/120V0.5
5752402023 7/8 (60)19 3/16 (49)STRS-2445/240V0.5
7001202027 7/8 (70)23 3/16 (59)STRS-2845/120V1
7002402027 7/8 (70)23 3/16 (59)STRS-2845/240V1
8001202031 7/8 (80)27 3/16 (69)STRS-3245/120V1
8002402031 7/8 (80)27 3/16 (69)STRS-3245/240V1
9251202035 7/8 (91)31 3/16 (79)STRS-3645/120V1
9252402035 7/8 (91)31 3/16 (79)STRS-3645/240V1
10501202039 7/8 (101)35 3/16 (89)STRS-4045/120V1.3
10502402039 7/8 (101)35 3/16 (89)STRS-4045/240V1.3
11751202043 7/8 (111)39 3/16 (99)STRS-4445/120V1.3
11752402043 7/8 (111)39 3/16 (99)STRS-4445/240V1.3
12751202047 7/8 (122)43 3/16 (110)STRS-4845/120V1.3
12752402047 7/8 (122)43 3/16 (110)STRS-4845/240V1.3
14001202051 7/8 (132)47 3/16 (120)STRS-5245/120V1.8
14002402051 7/8 (132)47 3/16 (120)STRS-5245/240V1.8
13251201755 7/8 (142)51 3/16 (130)STRS-5645/120V1.8
15252402055 7/8 (142)51 3/16 (130)STRS-5645/240V1.8
12251201559 7/8 (152)55 3/16 (140)STRS-6045/120V1.8
16502402059 7/8 (152)55 3/16 (140)STRS-6045/240V1.8
10001201071 7/8 (183)67 3/16 (171)STRS-7245/120V1.8
20002402071 7/8 (183)67 3/16 (171)STRS-7245/240V1.8
850120783 7/8 (231)79 3/16 (201)STRS-8445/120V2.3
23502402083 7/8 (213)79 3/16 (201)STRS-8445/240V2.3
750120695 7/8 (243)91 3/16 (231)STRS-9645/120V3.3
27252402095 7/8 (243)91 3/16 (231)STRS-9645/240V3.3
6501204107 7/8 (274)103 3/16 (262)STRS-10845/120V3.3
260024017107 7/8 (274)103 3/16 (262)STRS-10845/240V3.3
5751203119 7/8 (304)115 3/16 (292)STRS-12045/120V3.3
230024013119 7/8 (304)115 3/16 (292)STRS-12045/240V3.3
If element is to be bent, specify "must be annealed".



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 STRI-1248/120V    Consult sales   Single-end terminal, 225W RoHS compliant
 STRI-1645/240V    Consult sales   Single-end terminal, 500 W RoHS compliant
 STRI-1648/120V    Consult sales   Single-end terminal, 325 W RoHS compliant
 STRI-2448/120V    Consult sales   Single-end terminal, 575 W RoHS compliant
 STRI-2448/240V    Consult sales   Single-end terminal, 575 W RoHS compliant
 STRI-3648/120V    Consult sales   Single-end terminal, 925 W RoHS compliant
 STRI-4048/240V    Consult sales   Single-end terminal, 1050 W RoHS compliant
 STRI-4848/240V    Consult sales   Single-end terminal, 1275 W RoHS compliant
 STRS-1248/120V    Consult sales   Single-end terminal, 150 W RoHS compliant
 STRS-1648/120V    Consult sales   Single-end terminal, 225 W RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: When used as an immersion heater, specify “sealed end”.
 Part Number Builder
(1) (2) (3) (4)   
-
-
/
/
Qty:

Option Descriptions
(1) Style
  Select
STRI for style STRI
STRS for style STRS
(2) Shealth A
  Select
12 for 11 7/8 in.
16 for 15 7/8 in.
20 for 19 7/8 in.
24 for 23 7/8 in.
28 for 27 7/8 in.
32 for 31 7/8 in.
36 for 35 7/8 in.
40 for 39 7/8 in.
44 for 43 7/8 in.
48 for 47 7/8 in.
52 for 51 7/8 in.
56 for 55 7/8 in.
60 for 59 7/8 in.
72 for 71 7/8 in.
84 for 83 7/8 in.
96 for 95 7/8 in.
108 for 107 7/8 in.
120 for 119 7/8 in.
(3) Diamter Round Cross-Section Single-End Terminal
  Select
45 for 0.475 in.
48 for 0.315 in.
(4) Voltage
  Select
120V for 120 V
480V for 480 V
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:0.315 Inch(8mm) Diameter Round Cross-Section Single-End Terminal, Tubular Heater 0.315" (0.8 cm) and 0.475" (1.2 cm) Diameter Round Cross-section Single-End Terminal Tubular Heaters

   Back to topBack to top