|
|
|
|
2-Way General Purpose Solenoid Valves
|
Click for larger image. |
|
|
|
|
|
|
TYPICAL APPLICATIONS:
Automation, Humidifiers, Water Treatment, Dispensing, Laundry, Dry Cleaning Equipment, Machine Tools, Vending Machines
The direct-acting SV121 to SV127 solenoid valves consist of a coil, plunger, and sleeve assembly. In a normally closed state, a plunger return spring holds the plunger against the orifice, preventing flow through the valve. When current flows through the coil, a magnetic field is produced and it turns the stop into an electromagnet that attracts the magnetic plunger. This action compresses the return spring, allows the body orifice to open, and permits fluid flow through the valve. The pressure and flow capabilities of the direct-acting valves are limited by the power of the solenoid.
The SV128 is a pilot-operated solenoid valve. It uses the energy stored in the pressurized fluid to actuate the valving mechanism. The valves require the minimum pressure differential specified for proper valve operation. A direct-acting solenoid valve is an integral part of the pilot-operated valve and is used to affect the balance of pressure above and below a diaphragm or piston.
SPECIFICATIONS
Operation:
SV121 to SV127: Direct acting
SV128: Pilot operated
Wetted Parts: Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 1.5 times max psid, vacuum (>5 microns ABS)
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac coils, 50 to 60 Hz
Weight: 500 g (1.1 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) SV121 Direct-acting stainless steel normally closed valve with 1/4 NPT fitting, 3/64, $258.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
SV130 Series: |
2-Way General Purpose Solenoid Valves - Stainless Steel Body, Normally Open |
|
|
|
|
|
|
Back to top
|
|