More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

2-Way Solenoid Valves - Hot Water, Brass Body, Normally Closed

SV220 Series   
CE RoHS
 
SV220 Series:2-Way Solenoid Valves - Hot Water, Brass Body, Normally Closed
Click for larger image.
   
$445.00  SV223
Rated for 99°C (210°F) Hot Water
Rugged NEMA 4 (IP65) Housing
Mounts in Any Position
Rated for Continuous Duty
Ethylene Propylene (EPDM) Seals

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

TYPICAL APPLICATIONS:
Heating and Cooling, Commercial Dish Washing Equipment, Car Washing Equipment, Food Processing, Commercial Laundry Equipment, Bottle Washing, Sterilizing Equipment

The SV220 Series valves are designed for hot water applications in which the valve must operate at times when the pressure drop across the valve falls into the 0 to 5 psi range. The SV222 through SV225 valves are able to control hot water up to 150 psi at 99°C (210°F). The seals are made of ethylene propylene, for hot water compatibility over a wide temperature range as well as trouble-free, bubble-tight service.

The SV221 through SV225 are direct-lift valves, which combine the features of a direct-acting valve with those of a pilot operated valve. Because of a flexible link between the solenoid plunger and the diaphragm, the direct-lift valve functions as a direct-acting valve at low pressures and as a pilot-operated valve at high pressures. It is sometimes referred to as a zero delta pressure valve or a hung diaphragm valve.

SPECIFICATIONS
Operation: Direct lift
Wetted Parts: Brass, Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac, Class F


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    SV221 19 weeks   282.00    Direct lift valve with 1/4 NPT fitting, 13/64" orifice and EPDM seal RoHS compliant
    SV222 Consult Sales   455.00    Direct lift valve with 3/8 NPT fitting, 5/8" orifice and EPDM seal RoHS compliant
    SV223 17 weeks   445.00    Direct lift valve with 1/2 NPT fitting, 5/8" orifice and EPDM seal RoHS compliant
    SV224 2 weeks   485.00    Direct lift valve with 3/4 NPT fitting, 5/8" orifice and EPDM seal RoHS compliant
    SV225 12 weeks   940.00    Direct lift valve with 1 NPT fitting, 1" orifice and EPDM seal RoHS compliant
 Accessories
    SVCOIL-110AC 2 weeks   153.00    Replacement coil, 110 Vac RoHS compliant
    SVCOIL-220AC 8 weeks   182.00    Replacement coil, 220 Vac RoHS compliant
Click to expand/minimize a list of what others bought with the SVCOIL-24VDC  SVCOIL-24VDC 2 weeks   169.00    Replacement coil, 24 Vdc RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) SV222 2-way direct-lift hot water valve, NC with a brass body and 5/8, $455.00

 Related Links - Related Products
 Related Products
SV100-SV200 SV100-SV200:
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass
   
Keywords:2-Way Hot Water Solenoid Valves Direct Lift, Normally Closed, Brass Valve Body, hydraulic flow control solenoid gas valves solenoid valve coil steam flow meters

   Back to topBack to top