|
|
|
|
2-Way Anti-Waterhammer Solenoid Valves
|
Click for larger image. |
|
|
|
|
|
|
TYPICAL APPLICATIONS:
Water Treatment, Irrigation, Cooling, Car Washing Equipment, Petroleum Processing, Dish and Bottle Washing
The SV291 through SV295 Series valves are 2-way, pilot operated, anti-waterhammer, and normally open. These valves are designed to reduce or control waterhammer, which typically occurs with incompressible fluids when the closing of a valve creates a sudden change of the fluid velocity. Restriction of the pilot flow in these valves will prevent them from slamming closed. Valve and piping system life is enhanced since the noise, vibration, and shock of waterhammer are reduced.
Where small flows (CV <3.0) at relatively low pressure differentials are present, the waterhammer is eliminated by the fixed restriction of the pilot flow. This is the standard design for the industry. However, to reduce waterhammer in high flow applications, a unique field adjustment device can effectively control the waterhammer in an application. The closing time on these valves can be adjusted by a 4-position selector. Position 1 allows the fastest closing, position 4 the slowest.
SPECIFICATIONS
Operation: Pilot operated
Wetted Parts: Brass, stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac, Class F
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
SV280 Series: |
2-Way Solenoid Valves - Anti-Waterhammer, Normally Closed |
|
|
|
SV100-SV200: |
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass |
|
|
|
|
|
|