More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves

SV3500 Series   
1 year warranty CE RoHS
 
OMEGA-FLO 2-Way Zero Differential Solenoid Valves
SV3500 Series:OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves
Click for larger image.
   
$337.00  SV3501
Normally Closed
Ideal for Compressed Air, Inert Gas, and Water
Process Temperature to 90.5ºC (195ºF)
120 Vac Standard (220 Vac and DC Coils are Optional and field installed)
All Coils are CE

View related products - Valves

Click to scroll below to order See Specs PDF Manuals

SV-3500 Series 2-way zero differential solenoid valves are internally piloted with assisted lift valves featuring Brass, stainless steel construction and NBR and PA seal material. The temperature range from -10 to 90.5°C (14 to 195°F) is ideal for neutral media such as compressed air, inert gases, and water. Electrical connection options are a 1/2" conduit plug or strain relief connector.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Max. Process Temp: -10 to 90.5°C (14°F to 195°F) due to NBR (Buna) and PA (polymide)
Max Ambient Temp: Coil Dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time, AC and DC: approx 100 to 1000 ms
Closing Time, AC and DC: approx 700 to 4000 ms
Cycling Rate: Approx. 10 to 20 cpm
Duty Cycle: Continuous (100%)

Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Sealing Material: NBR and PA

Coil Molding Material
Black Polyester (Class F):
SV8COIL-115AC, SV8COIL-24AC/60HZ, SV8COIL-220AC
Black Polyamide (Class F):
SV8COIL-12DC, SV8COIL-24DC, all 12 Watt coils
Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ
Black Epoxy Resin (Class H): All 14 Watt coils


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the SV3501  SV3501 4 weeks   337.00    1/4 NPT fitting, 7/16" orifice, Cv=1.4 RoHS compliant
Click to expand/minimize a list of what others bought with the SV3502  SV3502 2 weeks   337.00    3/8 NPT fitting, 7/16" orifice, Cv=1.4 RoHS compliant
Click to expand/minimize a list of what others bought with the SV3503  SV3503 4 weeks   347.00    1/2 NPT fitting, 5/8" orifice, Cv=2.8 RoHS compliant
Click to expand/minimize a list of what others bought with the SV3504  SV3504 4 weeks   347.00    3/4 NPT fitting, 5/8" orifice, Cv=2.8 RoHS compliant
Click to expand/minimize a list of what others bought with the SV3505  SV3505 2 weeks   570.00    1 NPT fitting, 1" orifice, Cv=8.3 RoHS compliant
 Connectors
Click to expand/minimize a list of what others bought with the SV-CGC  SV-CGC 2 weeks   29.00    Cable grip connector RoHS compliant
Click to expand/minimize a list of what others bought with the SV-CC  SV-CC 2 weeks   29.00    1/2" conduit connector RoHS compliant
 Coils
Click to expand/minimize a list of what others bought with the SV8COIL-115AC  SV8COIL-115AC 2 weeks   89.00    Replacement 8W coil for 110 to 120 Vac/50 to 60 Hz 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-12DC  SV8COIL-12DC 4 weeks   85.00    8W coil for 12 Vdc154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-24DC  SV8COIL-24DC 2 weeks   90.00    8W coil for 24 Vdc 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-24AC/60HZ  SV8COIL-24AC/60HZ 2 weeks   89.00    8W coil for 24 Vac/60Hz 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-220AC  SV8COIL-220AC 2 weeks   89.00    8W coil for 220 to 240 Vac/50 to 60 Hz154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV8COIL-115/60HZ  SV8COIL-115/60HZ 2 weeks   126.00    8W coil for 115 Vac/60 Hz 182°C (360°F) (Class H) RoHS compliant
Click to expand/minimize a list of what others bought with the SV12COIL-120/60HZ  SV12COIL-120/60HZ 4 weeks   129.00    12W coil for 120 Vac/60 Hz 154°C (310°F) (Class F) RoHS compliant
    SV12COIL-12DC 2 weeks   121.00    12W coil for 12 Vdc 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV12COIL-24DC  SV12COIL-24DC 2 weeks   129.00    12W coil for 24 Vdc 154°C (310°F) (Class F) RoHS compliant
Click to expand/minimize a list of what others bought with the SV14COIL-24DC  SV14COIL-24DC 2 weeks   170.00    14W coil for 24 Vdc 182°C (360°F) (Class H) RoHS compliant
    SV14COIL-24/50-60HZ 2 weeks   186.00    14W coil for 24 Vac/50 to 60Hz 182°C (360°F) (Class H) RoHS compliant
Click to expand/minimize a list of what others bought with the SV14COIL-12DC  SV14COIL-12DC 2 weeks   170.00    14W coil for 12 Vdc 182°C (360°F) (Class H) RoHS compliant
 Repair Kits (Include Diaphragm, Spring, Plunger, and O-rings)
    VRK-3512 4 weeks   173.00    Repair kits for SV3501 and SV3502 RoHS compliant
Click to expand/minimize a list of what others bought with the VRK-3534  VRK-3534 4 weeks   176.00    Repair kits for SV3503 and SV3504 RoHS compliant
Click to expand/minimize a list of what others bought with the VRK-3505  VRK-3505 4 weeks   161.00    Repair kit for SV3505 RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator's manual, 8 W coil, and cable grip connector.


 Ordering Example: (1) SV3502 3/8 NPT normally closed valve, $337.00

   
Keywords:SOLENOID VALVE, ON OFF VALVE, COIL

   Back to topBack to top