SV4000 Series 2-way hot water and steam solenoid valves are internally piloted. They feature brass and 316 stainless steel construction, and PTFE seal material. The temperature range of 0 to 182°C (32 to 360°F) and the PTFE O-ring make these valves ideal for media such as hot water and steam. A strain-relief connector is supplied with each unit. A ½” conduit plug is also available.
SPECIFICATIONS Mounting Position: Any (preferably with solenoid system upright) Max Process Temp: 60 to 182°C (140 to 360°F) PTFE O-ring Max Ambient Temp: Coil dependent (see ratings on coils) Voltage Tolerance: ±10% AC, ±5% DC Opening Time: Approximately 100 to 200 ms Closing Time: Approximately 200 to 1200 ms Cycling Rate: Approx. 60 cpm Duty Cycle: Continuous (100%) Coil Molding Material: Black Polyphenylensulphide (Class H): SV8COIL-115/60 HZ; SV8COIL-220/60 HZ Black Epoxy Resin (Class H): All 14 W coils, NEMA 4
Coil Specifications
Watt
Inrush VA
Holding VA
8.0
25.0
14.0
14.0
43.0
27.0
Materials of Construction
Body
Brass
316 SS
Armature Tube
Stainless steel 300
Stainless steel 300
Fixed Core
Stainless steel 400
Stainless steel 400
Plunger
Stainless steel 400
Stainless steel 400
Spring
Stainless steel 300
Stainless steel 300
Shading Ring
Copper
Gold-Plated Copper
Orifice
Brass
316 SS
Valve Dimensions (in)
Model
Depth
Height
Length
SV4002A
1-19/32
4-7/32
2-9/16
SV4003A
1-29/32
4-23/32
2-15/16
SV4004A
2-7/16
5-1/8
3-11/16
SV4002A-SS
1-9/16
4-1/16
2-27/32
SV4003A-SS
2-9/16
4-17/32
4-3/32
SV4004A-SS
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with instruction sheet and cable grip connector.