OMEGALUX™ "S" series strip heaters are supplied with either a rust-resisting iron or chrome steel
sheath to a width of 1½". Selecting the sheath material depends upon the process and environment that
the heaters would be exposed to. The "S" series features one terminal on each end conforming in many
applications. See Introduction Pages for additional strip heater application guidelines.
CAUTION AND WARNING
Fire and electrical shock may result if products are used improperly or installed or used
by non-qualified personnel. See inside back cover for additional warnings.
Dimensions—Inches (cm)
Rust-Resisting Iron Sheath
Chrome Steel Sheath
A
B
D
Watts
W/in2†
Model No.
Watts
W/in2†
Model No.
Wt. Lb (kg)
8 (20)
7 (18)
6 1/2 (17)
150
10
S-815/*
250
17
S-802/*
.63 (.16)
9 1/2 (24)
8 1/2 (22)
8 (20)
200
10
S-920/*
300
15
S-903/*
.75 (.34)
12 (30)
11 (28)
10 1/2 (27)
250
9
S-1225/*
250
9
S-1202/*
.94 (.43)
12 (30)
11 (28
10 1/2 (27)
—
—
—
500
17
S-1205/*
.94 (.43)
14 (36)
13 (33)
12 1/2 (32)
300
8
S-1430/*
500
14
S-1405/*
1.06 (.48)
15 1/4 (39)
14 1/4 (36)
13 3/4 (35)
325
8
S-1532/*
500
12
S-1505/*
1.19 (.54)
17 7/8 (45)
16 7/8 (43)
16 3/8 (42)
375
8
S-1837/*
500
10
S-1805/*
1.44 (.65)
17 7/8 (45)
16 7/8 (43)
16 3/8 (42)
500
10
S-1850/*
750
15
S-1807/*
1.44 (.65)
17 7/8 (45)
16 7/8 (43)
16 3/8 (42)
—
—
—
1000
20
S-1801/*
1.44 (.65)
19 1/2 (50)
18 1/2 (47)
18 (46)
500
9
S-1950/*
500
9
S-1905/*
1.5 (.68)
19 1/2 (50)
18 1/2 (47)
18 (46)
—
—
—
750
13
S-1907/*
1.57 (.71)
19 1/2 (50)
18 1/2 (47)
18 (46)
—
—
—
1000
18
S-1901/*
1.57 (.71)
21 (53)
20 (51)
19 1/2 (50)
500
8
S-2050/*
500
9
S-2005/*
1.75 (.79)
23 3/4 (60)
22 3/4 (58)
22 1/4 (57)
250
4
S-2425/*
500
7
S-2405/*
1.88 (.85)
23 3/4 (60)
22 3/4 (58)
22 1/4 (57)
500
7
S-2450/*
750
10
S-2407/*
1.88 (.85)
23 3/4 (60)
22 3/4 (58)
22 1/4 (57)
—
—
—
1000
14
S-2401/*
1.88 (.85)
23 3/4 (60)
22 3/4 (58)
22 1/4 (57)
—
—
—
1500
21
S-2415/*
1.88 (.85)
25 1/2 (65)
24 1/2 (62)
24 (61)
750
10
S-2575/*
1000
12
S-2501/*
2.01 (.91)
26 3/4 (68)
25 3/4 (65)
25 1/4 (64)
700
8
S-2670/*
750
9
S-2607/*
2.13 (.97)
30 1/2 (77)
29 3/8 (75)
28 (71)
750
8
S-3075/*
750
8
S-3007/*
2.13 (.97)
33 1/2 (85)
32 3/8 (82)
31 (79)
750
7
S-3375/*
1000
10
S-3301/*
2.63 (1.2)
35 7/8 (91)
34 3/4 (88)
33 3/8 (85)
1000
7
S-3610/*
1000
9
S-3601/*
2.83 (1.3)
38 1/2 (98)
37 3/8 (95)
36 (91)
1000
8
S-3810/*
1000
8
S-3801/*
3.0 (1.4)
42 1/2 (108)
41 3/8 (105)
40 (102)
1250
9
S-4312/*
1000
11
S-4301/*
3.38 (1.5)
/* Designate voltage, i.e.; insert 120 or 240 for voltage. Additional strip heater models available with other widths and configurations. Contact
OMEGALUX 1-800-USA-HEAT.
† To determine maximum allowable watt density, see Figures C-8 or C-9.
Not all combinations may be vaild in th "Part Number Builder". Please review the spec sheet for all possible valid part numbers.
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) S-1405/120V 120 Vac,strip heater with chrome steel sheath and one terminal at each end, $225.00
Part Number Builder
Option Descriptions
(1)
Dim A
Select 8 for 8 in. 9 for 9 1/2 in. 12 for 12 in. 14 for 14 in. 15 for 15 1/4 in. 18 for 17 7/8 in. 19 for 19 1/2 in. 20 for 21 in. 24 for 23 3/4 in. 25 for 25 1/2 in. 26 for 26 3/4 in. 30 for 30 1/2 in. 33 for 33 1/2 in. 36 for 35 7/8 in. 38 for 38 1/2 in. 43 for 42 1/2 in.
(2)
Code in Part Number
Select 01 for code 01 02 for code 02 03 for code 03 05 for code 05 07 for code 07 10 for code 10 12 for code 12 15 for code 15 20 for code 20 25 for code 25 25 for code 25 30 for code 30 32 for code 32 37 for code 37 50 for code 50 70 for code 70 75 for code 75
(3)
Voltage
Select 120V for 120 V 240V for 240 V
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.