TAS adaptors provide quick and easy connections between
standard and miniature connector systems. These colorcoded
units are available in all thermocouple calibrations
including Tungsten-Rhenium alloys. Any combination of
male and female contacts for miniature and standard
positions of the adaptor are available. The TAS-U-6 and TAS-U-7 are only available in
uncompensated calibration.
Model No.
Description
TAS-(*)-1
Male standard to male mini
TAS-(*)-2
Female standard to male mini
TAS-(*)-3
Male standard to female mini
TAS-(*)-4
Female standard to female mini
TAS-U-6
Sheathed banana plug banana plug
TAS-U-7
Sheathed banana plug to banana plug set
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in Singapore currency.
Note: Note: TAS-1 and TAS-3 are available with built-in ferrite cores; add suffix “-FT” to model number and add $2.00 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (5) TAS-K-2 Adaptor for type K thermocouples with female connection on the standard end and male connection on the miniature end, $20.25 ea.
Part Number Builder
Option Descriptions
(1)
Calibration Type
Select J for J thermocouple type K for K thermocouple type T for T thermocouple type E for E thermocouple type R/S for R or S thermocouple type U for Uncompensated / copper C for C thermocouple type D for D thermocouple type G for G thermocouple type N for N thermocouple type
(2)
Terminations
Select 1 for Male standard to male mini 2 for Female standard to male mini 3 for Male standard to female mini 4 for Female standard to female mini 6 for Sheathed banana plug to banana plug 7 for Sheathed banana plug to banana plug set
(3)
ROHS
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.