More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

8-Channel USB Thermocouple Data Acquisition Module

TC-08   
5 year warranty CE RoHS
 
8-Channel USB Thermocouple Data Acquisition Module
TC-08:8-Channel USB Thermocouple Data Acquisition Module
Click for larger image.
   
$975.00  TC-08
Measures from -270 to 1820°C (-454 to 3308°F)
Accepts Thermocouple Types J, K, T, E, R, S, B and N
Automatic Cold Junction Compensation
High Accuracy and Resolution
Multiple Units Can Be Run On a Single PC
10 Readings Per Second
Windows Software Included: TC-08 Recorder and TC-08 Player
USB Interface

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals Software

The TC-08 thermocouple data acquisition module is designed to measure a wide range of temperatures using any thermocouple that terminates in a miniature size thermocouple connector. Additionally the TC-08 can also measure other sensors using a ±70 mV range. Featuring built-in cold junction compensation (CJC), the TC-08 has an effective measuring range of -270 to 1820°C (the actual temperature range depends on the thermocouple type being used).

The TC-08 can be used with thermocouple types J, K, T, E, R, S, B and N and outputs can be viewed in degrees F, C or mV. The unit is accurate to 0.2 percent ± 0.5 degrees C and has a resolution of better than 0.1 degrees C for most thermocouple types.

The TC-08 connects to the USB port of a Windows based PC and enables the host PC to automatically detect the TC-08 avoiding the need for any complex setup procedures. The USB connection also allows the TC-08 to be powered directly by the USB bus eliminating the need for an external power supply and making the TC-08 ideal for measuring temperatures both in the lab and in the field.

The TC-08’s USB connectivity allows up to 20 TC-08 USB data acquisition modules to be used simultaneously on one PC making the TC-08 ideal for use as a large multi-channel temperature acquisition system with a cost per channel significantly lower than other systems of this size. The low conversion time of the TC-08 means up to 10 temperature measurements can be taken every second, while the high (20 bit) resolution ensures that the TC-08 can detect minute changes in temperature. With the TC-08 thermocouple data acquisition module your measurements can be made both fast and accurately. Simply plug the TC-08 into a USB port on your computer, connect your thermocouples, and you are ready to measure temperatures.

With the included TC-08 Recorder software, you can configure multiple (USB) TC-08s, set the sampling interval from 0.1 seconds to several hours and set the maximum number of readings. You can also tell TC-08 Recorder what to do once the thermocouple readings have been taken - either: Stop; Repeat Immediately (start again); Scroll (oldest recordings disappear); or Repeat After Delay (where the delay is set by the user). Mathematical operations can also be performed on the thermocouple outputs: for example to output one temperature relative to another.

Specifications
Number of Channels:
8
Conversion Time: 100 ms (thermocouple
and cold junction compensation)
Temperature Accuracy: Sum of
±0.2% of reading and ±0.5°C
Voltage Accuracy: Sum of ±0.2%
of reading and ±10 µV
Overload Protection: ±30 V
Maximum Common Mode Voltage: ±7.5 V
Input Impedance: 2 M.
Input Range (Voltage): ±70 mV
Resolution: 20-bits
Noise Free Resolution: 16.25-bits
Thermocouple Types: B, E, J, K, N, R, S, T
Input Connectors: Miniature thermocouple
Output Connector: USB cable supplied 1.8 m (6')
PC Connection: USB 1.1
Power Supply: From USB port
Dimensions:
201 x 104 x 34 mm
(7.91 x 4.09 x 1.34 in)
Included Software: TC-08 Recorder and Player
PC REQUIREMENTS
Processor: Pentium class processor or equivalent
Memory: 32 MB minimum
Disk space: 10 MB minimum
Operating System: 32-bit or 64-bit versions of WIN XP
(SP2 or above)/VISTA/WIN 7
Ports: USB 1.1 or USB 2.0 compliant port.
Must be connected direct to the port or a powered USB hub


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the TC-08  TC-08 2 weeks   975.00    8-channel thermocouple data acquisition module RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Includes Windows software, USB cable and complete operator’s manual on CD.

   
Keywords:8-Channel USB Thermocouple Data Acquisition Module, USB TEMPERATURE, 10k thermistors 400 series thermistor

   Back to topBack to top