|
|
|
|
Cut To Length Thermocouple Probe, TCCTL, Field adjustable
|
Click for larger image. |
|
|
$136.00
TCCTL-J-14U-24-40-TT
|
|
Field Cutable to the Length Needed Using a Tubing Cutter [76 mm (3") Length Minimum]
|
|
Available in All Base Metal Thermocouple Calibrations (Types J, K, T, E and N)
|
|
6 and 4.5 mm (1/4 and 3/16") Diameters Standard
|
|
PFA and Two Fiberglass Insulated Cable Options Available
|
|
300 Series Stainless Steel Sheath
|
|
Standard Length is 600 mm (24")
|
|
Large Variety of Mounting and Terminating Options Available
|
|
Available in Three Temperature Ranges: Standard Type TT PFA insulated cables (Maximum Temperature 260°C (500°F))Type GG Fiberglass Insulated Cables (Maximum Temperature 482°C (900°F))Type HH Fiberglass Insulated Cables (Maximum Temperature 540°C (1000°F)) (Note: Type HH Not Available in Type T)
|
View related products - Thermocouples and RTDs
|
| |
|
|
|
The Model TCCTL “Cut-To-Length” thermocouples can be used for a wide variety of applications including:
For sudden or temporary measurements
Emergency replacements for existing thermocouples
The 1/4” and 6mm diameter thermocouples can be used in standard thermowells
With compression fittings and other accessories
These thermocouples can be customized to the needed length (75mm or 3” minimum) using a standard tube cutter, being careful not to cut into the extension wire insulation. Adding compression or spring loading fittings allows the thermocouple to be adapted to a wide variety of immersion type applications.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: For 482°C (900°F) Fiberglass cable insulation, change “TT” to “GG” in model number (same price). For 540°C (1000°F) Fiberglass cable insulation, change “TT” to “HH” in model number and add $14 to the price. For a grounded thermocouple tip, change the “U” in the model number to “G” at no additional charge. Note, these cut to length thermocouples are not available in 3mm or 1/8" diameter versions.
Options: Add a standard sized connector by adding “-OTPW” to the model number for additional cost. Add a miniature connector by adding “-SMPW” to the model number for additional cost.
Accessories: Stainless Steel and Brass compression fittings are available for mounting, see “SSLK or BRLK” fittings.
Ordering Example: (1) TCCTL-J-14U-24-40-TT 1/4, $136.00, plus (1) TCCTL-J-6U-600-1-TT 6mm Diameter x 600mm Long Type J Thermocouple with 1 meter Long PFA Insulated Cable, $136.00, $136.00 + 136.00 = $272
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select J for Iron/Constantan K for Chromel/Alumel T for Copper/Constantan E for Chromel/Alumel N for Nicrosil/Nisil
(2)
|
Probe Outside Diameter
|
|
Select 1/4 for 1/4 Inch 3/16 for 3/16 Inch 6 for 6 mm 45 for 4.5mm
(3)
|
Junction Type
|
|
Select U for Ungrounded G for Grounded
(4)
|
Probe Length
|
|
Select 24 for 24 Inches 600 for 600 mm
(5)
|
Cable Length
|
|
Select 40 for 40 Inches 1 for 1 meter
(6)
|
Cable Type
|
|
Select TT for PFA Insulated (260C or 500F Max) GG for Fiberglass Insulated (482C or 900F Max) HH for Fiberglass Insulated (540C or 1000F Max) Not Available in Type T
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
OTP Series: |
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor |
|
|
|
|
HH806: |
Wireless High Accuracy Data Logger/Thermometers |
|
|
|
|
|
|
Keywords:Cut To Length Thermocouple Probe, tcctl,Field Adjustable length
|
Back to top
|
|