More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High-Speed 8-Channel Thermocouple Interface Card

TCIC Series   
1 year warranty OmegaCare RoHS
 
Thermocouple Interface Card High-Speed 8-Channel
TCIC Series:High-Speed 8-Channel Thermocouple Interface Card
Click for larger image.
   
8 Thermocouple Channels
Accepts Thermocouple Types J, K, T, E, R, S, or ±500 mV Inputs
High-Speed USB Interface
Optional RS-232/RS-485 Communications

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals

The TCIC Series comprises low-cost, high-speed thermocouple temperature measurement data acquisition cards with USB interface. TCIC cards use an 8-channel, high-resolution A/D converter with on-board noise filters. On-board cold junction compensation and temperature conversion enable standalone operation. The card also has 8 opto-isolated outputs that can be activated based on individually programmable high/low limit setpoints for each thermocouple channel.

Each TCIC card is supplied with Windows software that displays temperature data in digital meter, analog meter, or strip chart format. Data for all 8 channels can be logged to an Excel-compatible file. A LabVIEW demonstration vi and complete programming examples in .NET are also included.

Specifications
Inputs: 8
Input Types: Each of the 8 inputs can be configured to measure ±500 mV or type J, K, T, E, R, or S thermocouple
Millivolt Accuracy: ±0.05% uncalibrated; gain drift 5 ppm/°C typical, 10 ppm/°C max
Outputs: 8 opto-isolated MOSFET outputs controlled based on individual channel high/low temperature setpoints; outputs can be programmed to operate in automatic, latching or manual modes. External 10 to 30 Vdc power supply required, 0.25 A max per output. Each output has an indicating LED.
Communications Interface: USB standard, RS-232/RS-485 optional
Sampling Rate: 400 Hz total throughput (50 Hz/channel)
Power: USB (from computer); RS-232/RS-485 (from included AC adaptor)
Enclosure Material: ABS plastic
Dimensions: 100 W x 160 mm L (3.94 x 6.30")

Thermocouple Input Types and Ranges Table
Input Type Range Accuracy* (°C) Resolution (°C)
J -200 to 1200°C (-328 to 2192°F) ±1.5 0.019
K -200 to 1372°C (-328 to 2501°F) ±1.5 0.024
T -200 to 400°C (-328 to 752°F) ±1.5 0.022
E -200 to 1000°C (-328 to 1832°F) ±1.5 0.015
R -50 to 1768°C (-58 to 3214°F) ±2.0 0.125
S -50 to 1768°C (-58 to 3214°F) ±2.0 0.143
*Total accuracy, including CJC error.



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TCIC-USB-ENC    Consult sales   Thermocouple interface card with USB interface (with enclosure) RoHS compliant
 TCIC-FULL-ENC    Consult sales   Thermocouple interface card with USB and RS-232/RS-485 interfaces (with enclosure) RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Each TCIC card is supplied with complete operator’s manual, Windows and utility software on CD ROM. TCIC-FULL models include AC adaptor.

   
Keywords:Thermocouple Interface Card High-Speed 8-Channel, 24 bit data acquisition radar level sensors system instrumentation terminal block covers

   Back to topBack to top