|
TCY20, TCY25, TCY30, TCY48 |
|
|
|
|
|
The TCY20, TCY25,TCY30 and TCY48 model has been discontinued. Please contact our Flow and Level Engineering department for possible alternative.
The TCY20, TCY25, TCY30 and TCY48 thermal cyclers
are designed with today’s laboratory in mind. Its small footprint and
easy programing make it a perfect choice for any lab. The
user friendly programming can perform virtually any protocol.
Two major sample blocks formats can be chosen for
maximum flexibility:
1. The small personal block: 25 x 0.2 ml and 20 x 0.5 ml
2. The half-full-size blocks: 48 x 0.2 ml and 30 x 0.5 ml
Specifications
Temperature Range: 4 to 99°C (39.2 to 210°F)
Block Uniformity: ±0.5°C (32.9°F)
Temperature Accuracy: ±0.5°C (32.9°F)
End of Program Cooling Below Ambient Maximum Ramp Rate: 2.3°C/second
Heated Lid Temperature: 100 to 115°C (212 to 239°F)
Heated Lid Enable/Disable Program Naming Using Alpha Keys Program Password Protection Number of Programs: 37 (3 step)
Dimensions: 185 H x 185 W x 330 mm L (7.2 x 7.2 x 13")
Weight: 6.8 kg (15 lb)
AC Power Input: 120V or 230V with switch
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual (tubes sold separately).
|
|
|
|
|
|
|
|
Keywords:Laboratory, Thermal Cyclers
|
Back to top
|