|
|
|
|
Laboratory Non-Gradient Thermal Cyclers
|
Click for larger image. |
|
|
|
|
|
|
The TCY60 and TCY96 thermal cyclers are workhorses.
The robust design, easy programming and 3 year warranty
make this cycler a low maintenance economical choice.
The TCY60 and TCY96 are the smart choice for high
demand large, medium and small labs.
Specifications
Temperature Range: 4 to 99°C (39.2 to 210°F)
Block Uniformity: ±0.5°C
Temperature Accuracy: ±0.5°C, end of program cooling below ambient
Maximum Ramp Up Rate: 3.5°C/second
Maximum Ramp Down Rate: 2.8°C/second
Heated Lid Temperature: 100 to 115°C (212 to 239°F)
Heated Lid: Enable/disable program naming using alpha keys, program password protection
Number of Programs: 37 (3 step)
Dimensions: 250 H x 220 W x 420 mm L (9.8 x 8.6 x 16.5")
Weight: 12 kg (26.4 lb)
Power AC Input: 120V or 230V with switch
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual (tubes sold separately).
|
|
|
|
|
|
|
|
Keywords:Laboratory, Thermal Cycler, Non-Gradient Thermal Cyclers
|
Back to top
|