|
|
|
|
General Purpose Thermistor Probes Stainless Steel Sheath
|
Click for larger image. |
|
|
$121.00
TH-10-44006-1/4-4-40
|
|
Stainless Steel Sheath - Straight with No Transition
|
|
Precision 5,000 and 10,000 Ohm Models Standard, Also Available in 2,252 ohm, 3,000 ohm and 30,000 ohm Configurations
|
|
Interchageability Tolerance: ±0.2°C Standard, ±0.1°C Optional
|
|
Can be Used With a Wide Variety of Compression Fittings
|
|
Stripped Leads Standard, Optional Terminations Available
|
|
Available in 1/4", 3/16", 1/8", 6mm and 4.5mm Sheath Diameters
|
|
Temperature Range -80 to 150°C (-112 to 302°F)
|
View related products - Thermistor Elements, Probes and Assemblies
|
| |
|
|
|
This TH-10 Series general purpose thermistor probes have a stainless steel sheath
sealed at the tip for direct immersion into process liquids. The straight
sheath design, with 40 inches of extension cable, adapts well to use with
a wide variety of transition fittings. This design makes for a more compact
probe when space limitations are a factor. For a straight sheath with
strain relief spring and transition, see the TJ36-44000 series probe.
Thermistor resistances of 5,000 and 10,000 ohms are standard with 2,252,
3,000 and 30,000 ohm resistances available. Standard interchangeability
is ±0.2°C, with an optional interchangeability of ±0.1°C available.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Options: For longer lengths, change model number to length required in inches and add $0.50 per inch to the price. Standard cable length is 40 inches, for longer lengths change model number to the length required in inches and add $0.95 for foot to the price. For a phone plug connector, add "PP" to the model number and add $7 to the price. Optional resistances of 2252, 3000 and 30000 ohms and an interchangability of ±0.1°C are available.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) TH-10-44006-3/16-2-40 3/16, $138.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermistor Element
|
|
Select 44007 for 5000 ohms 44006 for 10000 ohms
(2)
|
Diameter
|
|
Select 1/8 for 1/8 inch 3/16 for 3/16 inch 1/4 for 1/4 inch M4.5 for 4.5 mm M6 for 6 mm
(3)
|
Probe Length
|
|
Select 2 for 2 inches 4 for 4 inches 50 for 50 mm on metric dia 100 for 100mm on metric dia
(4)
|
Lead Length
|
|
Select 40 for 40 inches 80 for 80 inches 1 for 1m on metric dia 2 for 2m on metric dia.
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
TH-21 Series: |
Vibration Tested Thermistor Probes with M12 Connections |
|
|
|
TH-22 Series: |
Vibration Tested High Temperature Thermistor Probes with M12 Connections |
|
|
|
|
|
HH40: |
Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer - Discontinued |
|
|
|
DP80 Series: |
High Performance Panel Indicators with Modular Construction - Discontinued |
|
|
|
DP25 Series (SEE DP25B SERIES): |
Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options - Discontinued |
|
|
|
|
|
450 Series: |
High Accuracy Handheld Thermometers - Discontinued |
|
|
|
|
Thermocouple Product Finder: |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
|
|
|
|
|
|
Back to top
|
|