|
|
|
|
|
|
$670.00
TJ-USB-CASS-14-18-K1
|
|
USB Output Connects Directly to Your Computer
|
|
Solves Thermocouple Connectivity Problem
|
|
Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
|
|
Select from 2 Ranges
K1: -73 to 315°C / -100 to 600°F or
K2: -200 to 1000°C / -328 to 1832°F
|
|
Fast Delivery in Two Different Measurement Ranges
|
|
18 and 24" (457 and 610 mm)Probe Lengths Standard
|
|
Available in 4.5 or 6 mm (3/16 or 1/4") Diameter 304 SS, Inconel and High Performance Super OMEGACLAD XL Sheaths
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
Omega's new TJ-USB Series USB thermocouple probe with direct USB connection feature a rugged transition joint construction, 2 m (6') of shielded output cable and free user software that converts your PC into a temperature meter, chart recorder or data logger. Probes are available off-the-shelf in 18 or 24" lengths and with 0.187 or 0.250" 304 stainless steel, Inconel or high performance Super OMEGACLAD XL® sheathing.
SPECIFICATIONS
Integral Thermocouple: Type-K, ungrounded
Measurement Range:
K1: -73 to 315°C / -100 to 600°F
K2: -200 to 1000°C / -328 to 1832°F
NOTE: For 304 stainless steel max temperature is 850°C (1562°F)
Accuracy:
K1: ±1°C (1.8°F), Below 0C - ±2°C (3.6°F)
K2: ±2°C (3.6°F), Below 0C - ±2°C (3.6°F), Below -100C - ±4°C (7.2°F)
Resolution:
TJ-USB-K1: 0.1°
TJ-USB-K2: 1°
Stability:
TJ-USB-K1: ±0.25°C,
TJ-USB-K2: ±0.5°C
Cold Junction Compensation (Automatic): -10 to 70°C
Operating Environment (Cold End): -10 to 70°C, 0-95% relative humidity (non-condensing)
PC Interface: USB
USB Cable: Integral to probe, 2 m (6') (shielded) Type A plug
Software (Included): Requires Windows 2000, XP, or Vista operating system
Weight: 70 g (2.5 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: *Insert “316” for 4.5 mm (0.187" diameter sheath) or “14” for 6 mm (0.250" diameter sheath). **Insert “18” for 457 mm (18" probe length) or “24” for 610 mm (24" probe length).
Ordering Example: (1) TJ-USB-CASS-14-24-K1 USB Thermocouple probe, 304 SS sheath, 6 mm (1.4'') OD, 610 mm (24'') long with integral USB cable and Type A connector, -73 to 315°C / -100 to 600°F temperature range and software, $268.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Probe Sheath
|
|
Select CASS for 304 Stainless Steel CAIN for Inconel KQXL for Nickel Chrome (Super OMEGACLAD™ XL)
(2)
|
Probe Diameter
|
|
Select 316 for 3/16 inch (4.5 mm) 14 for 1/4 inch (6 mm)
(3)
|
Probe Length
|
|
Select 18 for 18 inch (457 mm) 24 for 24 inch (610 mm)
(4)
|
Temperature Range Code
|
|
Select K1 for -73 to 315°(-100 to 600°F) K2 for -200 to 850°C (-328 to 1562°F) with stainless steel probe or -200 to 1000°C (-328 to 1832°F) with inconel or nickel-chrome probe
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:USB, Software, thermocouple, temperature probe, temperature sensor, thermocouple probe, USB thermocouple, Laboratory USB Temperature, tj Probe, transition Probe, Temperature Sensor, analog panel meters flanged heater industrial temperature sensors scada control systems
|
Back to top
|
|