More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector

TJ36 and TJ48 Series with BX or SB   
 
TJ36 and TJ48 Series with BX or SB:Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector
Click for larger image.
   
$163.00  TJ36-CASS-316U-36-BX-SMPW-M
Also Available in Super OMEGACLAD™ XL for Stable, Long-Term Operation at High Temperatures
Heavy Duty Probes
Leads Available with BX Armor or Stainless Steel Overbraid
12 Inch and 36 Inch Probe Lenghts Standard(Consult Sales for Other Lenghts)
Includes Subminiature Connector

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Heavy duty transition joint thermocouple, 900 mm (36") long, with 900 mm (36") BX type spiral armor cable. Available in 6, 4.5, 3, 1.5 mm (1/4, 3/16, 1/8 and 1/16") OD, with Inconel 600 or 304 stainless steel sheath (consult sales for 316 SS), and SMPW subminiature connector.

Super OMEGACLAD™ XL sheaths are available for Type K thermocouples with BX armor and standard size connector option (OSTW). Replace "SS" in part number with "XL". Contact Sales for pricing and availability.

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 TJ36-CASS-116E-36-BX-SMPW-M 2 weeks   143.00    heavy duty TJ probe, type K, 304 SS sheath, 1.5 mm (1/16") OD, exposed junction, with BX armor cable  
 TJ36-CXIN-316G-36-BX-SMPW-M 5 weeks   164.00    heavy duty TJ probe, type E, Inconel 600 sheath, 4.5 mm (3/16") OD, grounded junction, with BX armor cable  
 TJ48-CASS-18U-12-SB-SMPW-M 5 weeks   138.00    heavy duty TJ probe, type K, 304 SS sheath, 3.0 mm (1/8") OD, ungrounded junction, with SB stainless steel overbraided cable  
 TJ48-CPIN-14U-12-SB-SMPW-M 5 weeks   165.00    heavy duty TJ probe, type T, Inconel 600 sheath, 6.0 mm (1/4") OD, ungrounded junction, with SB stainless steel overbraided cable  
 TJ36-CAXL-14U-12-BX-OSTW-M 2 weeks   172.00    Heavy duty TJ probe, Type K, Super OMEGACLAD™ XL sheath, 6.0 mm (1/4") OD, with BX armor jacket and standard connector option (OSTW).  

 Order By Part Number
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: Other lengths available, please consult sales.

Type K Calibration probes are also available in Super OMEGACLAD™ XL sheaths. Contact Sales for more information.
 Ordering Example: (1) TJ48-CASS-116G-12-SB-SMPW-M heavy duty TJ probe, type K, 304 SS sheath, 1.5mm (1/16, $133.00
 Part Number Builder
(1) (2) (3) (4) (5) (6) (7)   
-
-
-
-
-
-
-
-
-
-
S
S
M
M
P
P
W
W
-
-
M
M
Qty:

Option Descriptions
(1) Lead Wire Length
  Select
TJ36 for 36 in. lead wire
TJ48 for 48 in. lead wire
(2) Calibration Type
  Select
IC for type J
CA for type K
CP for type T
CX for type E
(3) Sheath Material
  Select
IN for Inconel 600
SS for 304 SS
XL for Super OMEGACLAD™ XL (Only available with Thermocouple Type K)
(4) OD
  Select
116 for 1/16 in.
18 for 1/8 in.
316 for 3/16 in.
14 for 1/4 in.
(5) Junction
  Select
U for ungrounded
G for grounded
E for exposed
(6) Probe Length
  Select
36 for 36 inch(only available with TJ36 probe)
12 for 12 inch(only available with TJ48 probe)
(7) Cable
  Select
BX for BX armor cable(only available with TJ36 probe)
SB for SB stainless steel overbraided cable(only available with TJ48 probe)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
M12-FM M12-FM:
Compensated M12 Thermocouple Connectors Field Mount
   
Keywords:Heavy Duty Transition Joint Thermocouple Probes with Armor Cable or Stainless Steel Overbraid, thermocouple, temperature probe, temperature sensor, thermocouple probe

   Back to topBack to top