More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ice Point Calibration Reference Chamber and Temperature Reference Probes, High Precision Base Model TRCIII

TRCIII   
1 year warranty OmegaCare
 
Ice Point Calibration Reference
TRCIII:Ice Point Calibration Reference Chamber and Temperature Reference Probes, High Precision Base Model TRCIII
Click for larger image.
   
$9,895.00  TRCIII
A 0°C (32°F) Thermoelectric “Refrigerator”
Eliminates Old Fashioned “Ice Bath”
For Versatile Use in the Factory, Laboratory, Instrument Shop
Calibration of All Temperature Instruments and Sensors
Rugged Outer Case for Safe Portability
Accepts Up to 6 Probes
Available in 120 or 220 Vac Models
NIST Traceable Calibration Available
Companion Dry Block Probe Calibrator Available (Model CL900/950)

View related products - Calibration Equipment

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The TRC ice pointTM Reference Chamber relies on the equilibrium of ice and distilled, deionized water at atmospheric pressure to maintain six reference wells at precisely 0°C. The wells extend into a sealed cylindrical chamber containing the distilled, deionized water. The outer walls of the chambers are cooled by thermo-electric cooling elements. The increase in volume produced by the creation of ice crystals within the cell is sensed by the expansion of a bellows, which operates a microswitch and controls the cooling elements. The alternate freezing and thawing of the ice accurately maintains a 0°C environment around the reference wells.

The automatic operational features of this instrument eliminate the need for frequent attention, required of common ice baths. On-off cycling of a pilot light indicates proper operation of the unit at ice point temperature.

Any combination of thermocouples may be used with this instrument by simply inserting the reference probes in the reference wells. Calibration of other types of temperature sensors at 0°C may also be performed.

When accurate temperature measurements are required, the TRCIII ice point Chamber delivers the precision you need. The reference wells are maintained at 0°C to within ±0.1°C and a stability of ±0.04°C for constant ambient. Continuous cycling operation maintains constant equilibrium conditions within the cell, eliminating the slow drift often experienced in common ice baths as melting occurs.

TRP reference probes, used with the TRCIII, provide a junction from thermocouple alloys to copper wire, at the probe tip. When inserted into the TRCIII, TRP probes enable the change from thermocouple alloy to copper at 0°C, for accurate cold junction compensation.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TRCIII  TRCIII 6 weeks   9,895.00    Ice point reference 120 Vac operation  
    TRCIII-220 6 weeks   6,865.00    Ice point reference 220 Vac operation  
Click to expand/minimize a list of what others bought with the TRP-K  TRP-K 2 weeks   328.00    Type K temperature reference probe  
Click to expand/minimize a list of what others bought with the TRP-T  TRP-T 2 weeks   328.00    Type T temperature reference probe  
Click to expand/minimize a list of what others bought with the TRP-E  TRP-E 7 weeks   328.00    Type E temperature reference probe  
Click to expand/minimize a list of what others bought with the TRP-J  TRP-J 2 weeks   328.00    Type J temperature reference probe  
Click to expand/minimize a list of what others bought with the TRP-S  TRP-S 2 weeks   980.00    Type S temperature reference probe  
Click to expand/minimize a list of what others bought with the TRP-R  TRP-R 7 weeks   980.00    Type R temperature reference probe  
    TRP-B 2 weeks   900.00    Type B temperature reference probe  
    TRP-C 2 weeks   455.00    Type C temperature reference probe  
    TRP-G 7 weeks   455.00    Type G temperature reference probe  
    TRP-D 2 weeks   455.00    Type D temperature reference probe  
All dollar amounts on this site are shown in Singapore currency.

 Note: For thermocouple types J, K, T, E, standard wire length is 12", for 24" or 36" long leads add suffix “-24” or “-36” to model number, add $4/ft. For thermocouple types R, S, B, C, G, D, standard wire length is 6", add $37 for each additional 6 inches and appropriate suffix.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) TRCIII Ice point™ reference 120 Vac operation, $9,895.00

 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Ice Point Calibration Reference Chamber and Temperature Reference Probes, High Precision Base Model TRCIII, TRC III, digital temperature sensors turbidity meter turbidity meters voltage panel meter

   Back to topBack to top