More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Portable Ice Point Calibration Reference Chamber with Built in Temperature Readout

TRCIII-A   
1 year warranty OmegaCare
 
Portable Ice Point Reference
TRCIII-A:Portable Ice Point™ Calibration Reference Chamber with Built in Temperature Readout
Click for larger image.
   
$11,085.00  TRCIII-A
New Stylish Design
Portable Rugged Case for Use in the Factory, Calibration Laboratory, or Instrument Shop
Built in Temperature Readout with 0.1° Resolution [°F/°C]
Accepts up to 6 Probes at One Time
Calibration of All Temperature Instruments and Sensors
230 Vac CE Marked Models
NIST Calibration Certificate Included
Bench-Top Design with Tilt Handle Standard
Illuminated Power Switch
Companion hot point™ Dry Block Probe Calibrator Available (Model CL900A/950A)

View related products - Calibration Equipment

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The new ice point™ reference chamber TRCIII-A is the latest addition to OMEGA’s fine line of calibration reference instrumentation. The TRCIII-A ice point™ reference chamber relies on the equilibrium of ice and distilled, deionized water at atmospheric pressure to maintain six reference wells at precisely 0°C. Each well extends into a sealed cylindrical chamber containing the distilled deionized water. The outer walls of the chamber are cooled by thermoelectric cooling elements. The increase in volume produced by the creation of ice crystals within the cell is sensed by the expansion of a bellows, which operates a micro switch and controls the cooling elements. The alternate freezing and thawing of the ice accurately maintains a 0°C environment around the reference wells. The TRCIII-A has a built in temperature readout [°C/°F] with 0.1° resolution. The unit comes with a NIST-traceable calibration certificate.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TRCIII-A  TRCIII-A 6 weeks   11,085.00    ice pointTM reference cell, 115 Vac  
    TRCIII-A-230 6 weeks   10,615.00    ice pointTM reference cell, 230 Vac  
Click to expand/minimize a list of what others bought with the TRP-K  TRP-K 2 weeks   328.00    Temperature reference probe - Type K  
Click to expand/minimize a list of what others bought with the TRP-J  TRP-J 2 weeks   328.00    Temperature reference probe - Type J  
Click to expand/minimize a list of what others bought with the TRP-E  TRP-E 7 weeks   328.00    Temperature reference probe - Type E  
Click to expand/minimize a list of what others bought with the TRP-T  TRP-T 2 weeks   328.00    Temperature reference probe - Type T  
Click to expand/minimize a list of what others bought with the TRP-S  TRP-S 2 weeks   980.00    Temperature reference probe - Type S  
Click to expand/minimize a list of what others bought with the TRP-R  TRP-R 7 weeks   980.00    Temperature reference probe - Type R  
    TRP-B 2 weeks   900.00    Temperature reference probe - Type B  
    TRP-G 7 weeks   455.00    Temperature reference probe - Type G  
    TRP-C 2 weeks   455.00    Temperature reference probe - Type C  
    TRP-D 2 weeks   455.00    Temperature reference probe - Type D  
All dollar amounts on this site are shown in Singapore currency.

 Note: Only 230 Vac model is available as CE marked.
Look for our TRP Thermocouple Series Reference Junction Probes available in J, K, T, E, R, S, B, C, G, and D Calkibration
 Ordering Example: (1) TRCIII-A Ice PointTM Reference Cell, 115 Vac, $11,085.00,  plus (1) TRP-K Temperature Reference Probe - Type K, $328.00, $11,085.00 + 328.00 = $11,413

 Related Links - Related Products
 Related Products
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Portable Ice Point Calibration Reference Chamber with Built in Temperature Readout, Model TRCIII-A, data acquisition sensors micro limit switch

   Back to topBack to top