|
|
|
|
|
|
|
|
Direct Retrofit to Existing Applications
|
|
Rugged Anodized Extruded Aluminum Housing
|
|
Polished Aluminum Reflector (Replaceable)
|
|
Incoloy® Sheath Tubular Heaters (Replaceable)
|
|
Element Support Brackets (Replaceable)
|
|
Sliding Mounting Bolts (Replaceable)
|
|
Dual Internal Wireways for Single End Wiring
|
|
Ground Terminal Lug
|
|
Slots for Heat Shield on Side of Housing for Between Units
|
|
Convenient Field Wiring
|
|
Made to Order/Custom Products
|
View related products - Radiant Heaters
|
| |
|
|
|
Designed for Maximum Efficiency, Ease of Installation
and Trouble-Free Service…
TRH radiant heaters are a direct retrofit replacement for
existing and new applications, utilizing similar products
regardless of make.
Its unique design offers several quality enhancements
without compromising fit and function on existing
applications.
Delivering Value-Added Performance
Universal 2000 heaters are ideal for reliable service,
providing great flexibility for many diverse industrial and
commercial applications. Manufactured with the proper
options, Universal 2000 Radiant Heater Assemblies can be
used outdoors or in wet locations.
Construction Characteristics
TRH radiant heaters stand apart from all other similar
products. Its rugged construction, enhanced design features
and flexibility in installation allow it to be used in applications
requiring a single unit or to be used as modules creating
various configurations for process radiant heating systems.
TRH radiant heaters are available in a full range of standard
construction variations, physical dimensions and electrical
ratings. They are also available in custom engineered/
manufactured units up to 3353 mm (132") for series
TRH1, 4 and 6. TRH3 and 5 series units are available up
to 3048 mm (120") lengths. Special electrical ratings,
single end wiring, dual voltage, multiple heat designs, and
optional fast response Quartz heater options (TRH1 and 2
NEMA 1 units only), along with pre-wired units using flexible/
rigid conduit or SJO cord/plug can be custom designed to fit
your application.
Plug Model No. |
Reference |
NEMA P or R |
Max Amps |
Volts |
Receptacle Model No. |
EHD-102-103 |
P3 straight |
5-15 |
15 A |
125V |
EHD-103-102 |
EHD-102-113 |
P4 twist lock |
L5-15 |
15 A |
125V |
EHD-103-104 |
EHD-102-122 |
P6 twist lock |
L6-20 |
20 A |
250V |
EHD-103-105 |
EHD-102-126 |
P7 twist lock |
L6-30 |
30 A |
250V |
EHD-103-125 |
Ordering Example: EHD-102-103, P3 straight connector, 125 Vac. |
Model No. |
Watts |
Volts |
Overall Length m (in) |
Heated Length m (in) |
Replacement Element |
Replacement Guard |
Replacement Reflectors |
Without Guard |
With Guard |
Model No. |
Number Required |
TRH20001 |
TRH20054 |
1200 |
120 |
0.5 (18) |
0.3 (10) |
THE09100 |
GRD-104-104 |
SMPR-1018 |
1 |
TRH20002 |
TRH20055 |
1200 |
208 |
0.5 (18) |
0.3 (10) |
THE09101 |
GRD-104-104 |
SMPR-1018 |
1 |
TRH20003 |
TRH20056 |
1200 |
240 |
0.5 (18) |
0.3 (10) |
THE09102 |
GRD-104-104 |
SMPR-1018 |
1 |
TRH20004 |
TRH20057 |
1200 |
277 |
0.5 (18) |
0.3 (10) |
THE09103 |
GRD-104-104 |
SMPR-1018 |
1 |
TRH20005 |
TRH20058 |
1600 |
120 |
0.6 (24) |
0.4 (16) |
THE09104 |
GRD-104-105 |
SMPR-1019 |
1 |
TRH20006 |
TRH20059 |
1600 |
208 |
0.6 (24) |
0.4 (16) |
THE09106 |
GRD-104-105 |
SMPR-1019 |
1 |
TRH20007 |
TRH20060 |
1600 |
240 |
0.6 (24) |
0.4 (16) |
THE09106 |
GRD-104-105 |
SMPR-1019 |
1 |
TRH20008 |
TRH20061 |
1600 |
277 |
0.6 (24) |
0.4 (16) |
THE09107 |
GRD-104-105 |
SMPR-1019 |
1 |
TRH20009 |
TRH20062 |
2200 |
120 |
0.8 (30) |
0.6 (22) |
THE09108 |
GRD-104-106 |
SMPR-1020 |
1 |
TRH20010 |
TRH20063 |
2200 |
208 |
0.8 (30) |
0.6 (22) |
THE09109 |
GRD-104-106 |
SMPR-1020 |
1 |
TRH20011 |
TRH20064 |
2200 |
240 |
0.8 (30) |
0.6 (22) |
THE09110 |
GRD-104-106 |
SMPR-1020 |
1 |
TRH20012 |
TRH20065 |
2200 |
277 |
0.8 (30) |
0.6 (22) |
THE09111 |
GRD-104-106 |
SMPR-1020 |
1 |
TRH20013 |
TRH20066 |
2200 |
480 |
0.8 (30) |
0.6 (22) |
THE09112 |
GRD-104-106 |
SMPR-1020 |
1 |
TRH20014 |
TRH20067 |
2600 |
208 |
0.9 (36) |
0.7 (28) |
THE09113 |
GRD-104-107 |
SMPR-1021 |
1 |
TRH20015 |
TRH20068 |
2600 |
240 |
0.9 (36) |
0.7 (28) |
THE09114 |
GRD-104-107 |
SMPR-1021 |
1 |
TRH20016 |
TRH20069 |
2600 |
277 |
0.9 (36) |
0.7 (28) |
THE09115 |
GRD-104-107 |
SMPR-1021 |
1 |
TRH20017 |
TRH20070 |
2600 |
480 |
0.9 (36) |
0.7 (28) |
THE09116 |
GRD-104-107 |
SMPR-1021 |
1 |
TRH20018 |
TRH20071 |
3600 |
208 |
1.2 (48) |
1.0 (40) |
THE09117 |
GRD-104-108 |
SMPR-1022 |
1 |
TRH20019 |
TRH20072 |
3600 |
240 |
1.2 (48) |
1.0 (40) |
THE09118 |
GRD-104-108 |
SMPR-1022 |
1 |
TRH20020 |
TRH20073 |
3600 |
277 |
1.2 (48) |
1.0 (40) |
THE09119 |
GRD-104-108 |
SMPR-1022 |
1 |
TRH20021 |
TRH20074 |
3600 |
480 |
1.2 (48) |
1.0 (40) |
THE09120 |
GRD-104-108 |
SMPR-1022 |
1 |
TRH20022 |
TRH20075 |
5000 |
208 |
1.5 (60) |
1.3 (51) |
THE09121 |
GRD-104-109 |
SMPR-1023 |
2 |
TRH20023 |
TRH20050 |
5000 |
240 |
1.5 (60) |
1.3 (51) |
THE09122 |
GRD-104-109 |
SMPR-1023 |
2 |
TRH20024 |
TRH20076 |
5000 |
277 |
1.5 (60) |
1.3 (51) |
THE09123 |
GRD-104-109 |
SMPR-1023 |
2 |
TRH20025 |
TRH20077 |
5000 |
480 |
1.5 (60) |
1.3 (51) |
THE09124 |
GRD-104-109 |
SMPR-1023 |
2 |
TRH20026 |
TRH20078 |
6000 |
208 |
1.8 (72) |
1.6 (63) |
THE09125 |
GRD-104-110 |
SMPR-1024 |
2 |
TRH20027 |
TRH20079 |
6000 |
240 |
1.8 (72) |
1.6 (63) |
THE09126 |
GRD-104-110 |
SMPR-1024 |
2 |
TRH20028 |
TRH20080 |
6000 |
277 |
1.8 (72) |
1.6 (63) |
THE09127 |
GRD-104-110 |
SMPR-1024 |
2 |
TRH20029 |
TRH20081 |
6000 |
480 |
1.8 (72) |
1.6 (63) |
THE09128 |
GRD-104-110 |
SMPR-1024 |
2 |
TRH20030 |
TRH20082 |
7200 |
208 |
2.1 (84) |
1.9 (75) |
THE09129 |
GRD-104-111 |
SMPR-1025 |
2 |
TRH20031 |
TRH20083 |
7200 |
240 |
2.1 (84) |
1.9 (75) |
THE09130 |
GRD-104-111 |
SMPR-1025 |
2 |
TRH20032 |
TRH20084 |
7200 |
277 |
2.1 (84) |
1.9 (75) |
THE09131 |
GRD-104-111 |
SMPR-1025 |
2 |
TRH20033 |
TRH20085 |
7200 |
480 |
2.1 (84) |
1.9 (75) |
THE09132 |
GRD-104-111 |
SMPR-1025 |
2 |
Ordering Examples: TRH20054, 1200 watt radiant heater with guard, 120 Vac. TRH20009, 2200 watt radiant heater, 120 Vac. |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
TRH1 Series: |
Tubular Radiant Heater Assemblies (600 to 3600 Watts) Single Straight Element Double End Termination |
|
|
|
TRH2 Series: |
Tubular Radiant Heater Assemblies (1200 to 7200 Watts) Dual Straight Element Double End Termination |
|
|
|
TRH4 Series: |
Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Dual Hairpin Element Bend Double End Termination |
|
|
|
|
|
|