More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Dual Hairpin Element Bend Double End Termination

TRH4 Series   
 
TRH4 Series:Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Dual Hairpin Element Bend Double End Termination
Click for larger image.
   
Direct Retrofit to Existing Applications
Rugged Anodized Extruded Aluminum Housing
Polished Aluminum Reflector (Replaceable)
Incoloy® Sheath Tubular Heaters (Replaceable)
Element Support Brackets (Replaceable)
Sliding Mounting Bolts (Replaceable)
Dual Internal Wireways for Single End Wiring
Ground Terminal Lug
Slots for Heat Shield on Side of Housing for Between Units
Convenient Field Wiring
Made to Order/Custom Products

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF

Designed for Maximum Efficiency, Ease of Installation and Trouble-Free Service… TRH radiant heaters are a direct retrofit replacement for existing and new applications, utilizing similar products regardless of make. Its unique design offers several quality enhancements without compromising fit and function on existing applications. Delivering Value-Added Performance Universal 2000 heaters are ideal for reliable service, providing great flexibility for many diverse industrial and commercial applications. Manufactured with the proper options, Universal 2000 Radiant Heater Assemblies can be used outdoors or in wet locations. Construction Characteristics TRH radiant heaters stand apart from all other similar products. Its rugged construction, enhanced design features and flexibility in installation allow it to be used in applications requiring a single unit or to be used as modules creating various configurations for process radiant heating systems. TRH radiant heaters are available in a full range of standard construction variations, physical dimensions and electrical ratings. They are also available in custom engineered/ manufactured units up to 3353 mm (132") for series TRH1, 4 and 6. TRH3 and 5 series units are available up to 3048 mm (120") lengths. Special electrical ratings, single end wiring, dual voltage, multiple heat designs, and optional fast response Quartz heater options (TRH1 and 2 NEMA 1 units only), along with pre-wired units using flexible/ rigid conduit or SJO cord/plug can be custom designed to fit your application.

Plug Model No. Reference NEMA P or R Max Amps Volts Receptacle Model No.
EHD-102-103 P3 straight 5-15 15 A 125V EHD-103-102
EHD-102-113 P4 twist lock L5-15 15 A 125V EHD-103-104
EHD-102-122 P6 twist lock L6-20 20 A 250V EHD-103-105
EHD-102-126 P7 twist lock L6-30 30 A 250V EHD-103-125
Ordering Example: EHD-102-103, P3 straight connector, 125 Vac.
Model No. Watts Volts Overall Length m (in) Heated Length m (in) Replacement Element Replacement Guard Replacement Reflectors
Without Guard With Guard Model No. Number Required
TRH40001 TRH40019 6000 208 1.8 (72) 1.6 (64) THE09161 GRD-104-119 SMPR-1070 2
TRH40002 TRH40020 6000 240 1.8 (72) 1.6 (64) THE09162 GRD-104-119 SMPR-1070 2
TRH40003 TRH40021 6000 277 1.8 (72) 1.6 (64) THE09163 GRD-104-119 SMPR-1070 2
TRH40004 TRH40022 6000 480 1.8 (72) 1.6 (64) THE09164 GRD-104-119 SMPR-1070 2
TRH40005 TRH40023 7200 208 2.1 (84) 1.9 (76) THE09165 GRD-104-120 SMPR-1069 2
TRH40006 TRH40024 7200 240 2.1 (84) 1.9 (76) THE09166 GRD-104-120 SMPR-1069 2
TRH40007 TRH40025 7200 277 2.1 (84) 1.9 (76) THE09167 GRD-104-120 SMPR-1069 2
TRH40008 TRH40026 7200 480 2.1 (84) 1.9 (76) THE09168 GRD-104-120 SMPR-1069 2
TRH40009 TRH40027 8000 208 2.4 (96) 2.2 (88) THE09169 GRD-104-121 SMPR-1071 2
TRH40010 TRH40028 8000 240 2.4 (96) 2.2 (88) THE09170 GRD-104-121 SMPR-1071 2
TRH40011 TRH40029 8000 277 2.4 (96) 2.2 (88) THE09171 GRD-104-121 SMPR-1071 2
TRH40012 TRH40030 8000 480 2.4 (96) 2.2 (88) THE09172 GRD-104-121 SMPR-1071 2
TRH40013 TRH40031 9000 208 2.7 (108) 2.5 (100) THE09173 GRD-104-122 SMPR-1072 3
TRH40014 TRH40032 9000 240 2.7 (108) 2.5 (100) THE09174 GRD-104-122 SMPR-1072 3
TRH40015 TRH40033 9000 277 2.7 (108) 2.5 (100) THE09175 GRD-104-122 SMPR-1072 3
TRH40016 TRH40034 9000 480 2.7 (108) 2.5 (100) THE09176 GRD-104-122 SMPR-1072 3
Ordering Examples: TRH40019, 6000 watt radiant heater with guard, 208 Vac.
TRH40005, 7200 watt radiant heater, 208 Vac.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Without Guard
 TRH40003    Consult sales   6000 Watts, 277 Volt  
 TRH40012    Consult sales   8000 Watts, 480 Volt  

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Dual Hairpin Element Bend Double End Termination

   Back to topBack to top