|
|
|
|
|
The TRID and TRIW series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.
APPLICATIONS Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.
ADVANTAGES The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.
FEATURES Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Watt Density
|
|
Select TRID for 22 W/sq in TRIW for 40 W/sq in
(2)
|
Wattage and Sheath A Length
|
|
Select 4065 for 1000 watts 40 inches 102 cm 4365 for 1250 watts 43 9/16 inches 111 cm 5465 for 1500 watts 54 1/4 inches 138 cm 7065 for 2000 watts 70 inches 178 cm 8565 for 2500 watts 85 inches 216 cm 10065 for 3000 watts 100 inches 254 cm 10865 for 3334 watts 108 inches 274 cm 13465 for 4167 watts 134 inches 340 cm 16065 for 5000 watts 160 inches 406 cm
(3)
|
Voltage
|
|
Select /120V for 120 Vac /240V for 240 Vac /480V for 480 Vac
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
|
|
|
Keywords:Round Cross-Section, 40 Watts/Square Inch, 1000 - 7500 Watts, Incoloy Sheath, Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246
|
Back to top
|