More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Round Cross-Section, 0.475 Inch Diameter , 304 or 316 Stainless Steel Sheath, 1 kW TO 5 kW  - Discontinued

TRSSH and TRSSN Style   
RoHS
 
Tubular Heater
TRSSH and TRSSN Style:Round Cross-Section, 0.475 Inch Diameter , 304  or 316 Stainless Steel Sheath, 1 kW TO 5 kW  - Discontinued
Click for larger image.
   
Stainless Steel Sheath (type 304 and 316)
1,000 - 5000 Watts
240 and 480 Volt
23 W/In2 (type TRSSH)
46 W/In2 (type TRSSN)
1200°F Max. Sheath Temp.

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF

The TRSSH series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES
The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TRSSH-4065/240V    Consult sales   23 w/sq in, 1000 Watts, 240 Vac, Sheath A length: 40 inches 102 cm, Heated length B: 28 inches 71 cm RoHS compliant
 TRSSH-5465/240    Consult sales   23 w/sq in, 1500 Watts, 240 Vac, Sheath A length: 54 1/4 inches 138 cm, Heated length B: 42 1/4 inches 107 cm RoHS compliant
 TRSSH-7065/240V    Consult sales   23 w/sq in, 2000 Watts, 240 Vac, Sheath A length: 70 inches 178 cm, Heated length B: 58 inches 147 cm RoHS compliant
 TRSSH-10065/240    Consult sales   23 w/sq in, 3000 Watts, 480 Vac, Sheath A length: 100 inches 254 cm, Heated length B: 88 inches 224 cm RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Round Cross-Section, 0.475 Inch Diameter , 304 or 316 Stainless Steel Sheath, 1 kW TO 5 kW, Tubular Heater

   Back to topBack to top