|
|
|
|
|
The TRS and TRSCD series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.
APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the
Tubular Heater Overview section.
ADVANTAGES
The metal sheath isolates and protects the resistor wire from the environment. At the same time it
maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it
works best.
FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending
during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See
terminal detail drawing in the Tubular Heater Overview section.
Work Temperatures: See Tubular Heater Overview section.
Bending: Customer’s minimum inside bending radius is 3.8 cm (11/2"). See bending requirements in
the Tubular Heater Overview section. If element is to be bent, specify “Must be Annealed”.
1.2 cm (0.475") DIAMETER ROUND CROSS-SECTION
Watts |
Volts |
W/In2 |
Dimensions cm (") |
Steel Sheath Model No. |
Weight kg (lb) |
Sheath A |
Heated B |
TRS — 20 W/In2 |
300 | 120 | 20 | 41 (16) | 23 (91/8) | TRS-1645/120V | 0.2 (0.5) |
350 | 120 | 20 | 46 (18) | 28 (11 1/8) | TRS-1845/120V | 0.2 (0.5) |
425 | 120 | 20 | 51 (20) | 33 (13 1/8) | TRS-2045/120V | 0.2 (0.5) |
500 | 120 | 20 | 58 (23) | 41 (16 1/8) | TRS-2345/120V | 0.2 (0.5) |
500 | 240 | 20 | 58 (23) | 41 (16 1/8) | TRS-2345/240V | 0.2 (0.5) |
575 | 120 | 20 | 64 (25) | 46 (18 1/8) | TRS-2545/120V | 0.2 (0.5) |
575 | 240 | 20 | 64 (25) | 46 (18 1/8) | TRS-2545/240V | 0.2 (0.5) |
600 | 120 | 20 | 69 (27) | 51 (20 1/8) | TRS-2745/120V | 0.2 (0.5) |
600 | 240 | 20 | 69 (27) | 51 (20 1/8) | TRS-2745/240V | 0.2 (0.5) |
750 | 120 | 20 | 71 (28) | 54 (21 1/8) | TRS-2845/120V | 0.5 (1) |
750 | 208 | 20 | 71 (28) | 54 (21 1/8) | TRS-2845/208V | 0.5 (1) |
750 | 240 | 20 | 71 (28) | 54 (21 1/8) | TRS-2845/240V | 0.5 (1) |
775 | 120 | 20 | 76 (30) | 59 (23 1/8) | TRS-3045/120V | 0.5 (1) |
775 | 240 | 20 | 76 (30) | 59 (23 1/8) | TRS-3045/240V | 0.5 (1) |
800 | 120 | 20 | 81 (32) | 64 (25 1/8) | TRS-3245/120V | 0.5 (1) |
800 | 240 | 20 | 81 (32) | 64 (25 1/8) | TRS-3245/240V | 0.5 (1) |
850 | 120 | 20 | 86 (34) | 69 (27 1/8) | TRS-3445/120V | 0.5 (1) |
850 | 240 | 20 | 86 (34) | 69 (27 1/8) | TRS-3445/240V | 0.5 (1) |
900 | 120 | 20 | 91 (36) | 74 (29 1/8) | TRS-3645/120V | 0.5 (1) |
900 | 240 | 20 | 91 (36) | 74 (29 1/8) | TRS-3645/240V | 0.5 (1) |
950 | 120 | 20 | 97 (38) | 79 (31 1/8) | TRS-3845/120V | 0.5 (1) |
950 | 240 | 20 | 97 (38) | 79 (31 1/8) | TRS-3845/240V | 0.5 (1) |
TRSCD — 15 W/In2 |
1000 | 240 | 15 | 137 (54) | 108 (42 3/8) | TRSCD-5465/240V | 0.8 (1.8) |
1334 | 240 | 15 | 178 (70) | 148 (58 1/8) | TRSCD-7065/240V | 0.8 (1.8) |
1667 | 240 | 15 | 216 (85) | 186 (73 1/8) | TRSCD-8565/240V | 1.0 (2.3) |
2000 | 240 | 15 | 254 (100) | 224 (88 1/8) | TRSCD-10065/240V | 1.5 (3.3) |
2000 | 480 | 15 | 254 (100) | 224 (88 1/8) | TRSCD-10065/480V | 1.5 (3.3) |
2500 | 240 | 15 | 300 (118) | 270(106 1/8) | TRSCD-11865/240V | 1.5 (3.3) |
3000 | 240 | 15 | 356 (140) | 325 (128 1/ | TRSCD-14065/240V | 2.0 (4.3) |
TRSCD — 14 W/In2 |
1115 | 240 | 14 | 178 (70) | 138 (54 3/8) | TRSCD-7085/240V | 0.8 (1.8) |
1390 | 240 | 14 | 233(91 3/4) | 193 (76) | TRSCD-9285/240V | 1.0 (2.3) |
0.8 cm (0.315") DIAMETER ROUND CROSS-SECTION
Watts |
Volts |
W/In2 |
Dimensions cm (") |
Steel Sheath Model No. |
Weight kg (lb) |
Sheath A |
Heated B |
200 | 120 | 20 | 41 (16) | 23 (9 1/4) | TRS-1648/120V | 0.2 (0.4) |
275 | 120 | 20 | 51 (20) | 34 (13 1/4) | TRS-2048/120V | 0.2 (0.4) |
450 | 120 | 20 | 71 (28) | 54 (21 1/4) | TRS-2848/120V | 0.2 (0.4) |
450 | 240 | 20 | 71 (28) | 54 (21 1/4) | TRS-2848/240V | 0.2 (0.4) |
525 | 120 | 20 | 81 (32) | 64 (25 1/4) | TRS-3248/120V | 0.4 (0.8) |
525 | 240 | 20 | 81 (32) | 64 (25 1/4) | TRS-3248/240V | 0.4 (0.8) |
600 | 120 | 20 | 91 (36) | 74 (29 1/4) | TRS-3648/120V | 0.4 (0.8) |
600 | 240 | 20 | 91 (36) | 74 (29 1/4) | TRS-3648/240V | 0.4 (0.8) |
700 | 120 | 20 | 102 (40) | 84 (33 1/4) | TRS-4048/120V | 0.5 (1) |
700 | 240 | 20 | 102 (40) | 84 (33 1/4) | TRS-4048/240V | 0.5 (1) |
825 | 120 | 20 | 117 (46) | 100 (39 1/4) | TRS-4648/120V | 0.5 (1) |
825 | 240 | 20 | 117 (46) | 100 (39 1/4) | TRS-4648/240V | 0.5 (1) |
825 | 480 | 20 | 117 (46) | 100 (39 1/4) | TRS-4648/480V | 0.5 (1) |
950 | 120 | 20 | 132 (52) | 115 (45 1/4) | TRS-5248/120V | 0.6 (1.3) |
950 | 240 | 20 | 132 (52) | 115 (45 1/4) | TRS-5248/240V | 0.6 (1.3) |
950 | 480 | 20 | 132 (52) | 115 (45 1/4) | TRS-5248/480V | 0.6 (1.3) |
1075 | 120 | 20 | 147 (58) | 130 (51 1/4) | TRS-5848/120V | 0.6 (1.3) |
1075 | 240 | 20 | 147 (58) | 130 (51 1/4) | TRS-5848/240V | 0.6 (1.3) |
1075 | 480 | 20 | 147 (58) | 130 (51 1/4) | TRS-5848/480V | 0.6 (1.3) |
1200 | 120 | 20 | 163 (64) | 145 (57 1/4) | TRS-6448/120V | 0.6 (1.3) |
1200 | 240 | 20 | 163 (64) | 145 (57 1/4) | TRS-6448/240V | 0.6 (1.3) |
1200 | 480 | 20 | 163 (64) | 145 (57 1/4) | TRS-6448/480V | 0.6 (1.3) |
1325 | 120 | 20 | 178 (70) | 161 (63 1/4) | TRS-7048/120V | 0.6 (1.3) |
1325 | 240 | 20 | 178 (70) | 161 (63 1/4) | TRS-7048/240V | 0.6 (1.3) |
1325 | 480 | 20 | 178 (70) | 161 (63 1/4) | TRS-7048/480V | 0.6 (1.3) |
1450 | 120 | 20 | 193 (76) | 176 (69 1/4) | TRS-7648/120V | 0.6 (1.3) |
1450 | 240 | 20 | 193 (76) | 176 (69 1/4) | TRS-7648/240V | 0.6 (1.3) |
1450 | 480 | 20 | 193 (76) | 176 (69 1/4) | TRS-7648/480V | 0.6 (1.3) |
1575 | 120 | 20 | 208 (82) | 191 (75 1/4) | TRS-8248/120V | 0.8 (1.8) |
1575 | 240 | 20 | 208 (82) | 191 (75 1/4) | TRS-8248/240V | 0.8 (1.8) |
1575 | 480 | 20 | 208 (82) | 191 (75 1/4) | TRS-8248/480V | 0.8 (1.8) |
1700 | 120 | 20 | 224 (88) | 206 (81 1/4) | TRS-8848/120V | 0.8 (1.8) |
1700 | 240 | 20 | 224 (88) | 206 (81 1/4) | TRS-8848/240V | 0.8 (1.8) |
1700 | 480 | 20 | 224 (88) | 206 (81 1/4) | TRS-8848/480V | 0.8 (1.8) |
1825 | 120 | 20 | 239 (94) | 222 (87 1/4) | TRS-9448/120V | 0.8 (1.8) |
1825 | 240 | 20 | 239 (94) | 222 (87 1/4) | TRS-9448/240V | 0.8 (1.8) |
1825 | 480 | 20 | 239 (94) | 222 (87 1/4) | TRS-9448/480V | 0.8 (1.8) |
1925 | 120 | 20 | 254 (100) | 232 (93 1/4) | TRS-10048/120V | 1.1 (2.5) |
1925 | 240 | 20 | 254 (100) | 232 (93 1/4) | TRS-10048/240V | 1.1 (2.5) |
1925 | 480 | 20 | 254 (100) | 232 (93 1/4) | TRS-10048/480V | 1.1 (2.5) |
2025 | 240 | 20 | 269 (106) | 252 (99 1/4) | TRS-10648/240V | 1.1 (2.5) |
2025 | 480 | 20 | 269 (106) | 252 (99 1/4) | TRS-10648/480V | 1.1 (2.5) |
2175 | 240 | 20 | 284 (112) | 267 (105 1/4) | TRS-11248/240V | 1.1 (2.5) |
2175 | 480 | 20 | 284 (112) | 267 (105 1/4) | TRS-11248/480V | 1.1 (2.5) |
Not all combinations may be vaild in the "Part Number Builder". Please review the spec sheet for all possible valid part numbers.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: If element is to be bent, specify “must be annealed.”
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Style
|
|
Select TRS for TRS Style TRSCD for TRSCD Style
(2)
|
Sheath A Dim
|
|
Select 16 for 16 in. 18 for 18 in. 20 for 20 in. 23 for 23 in. 25 for 25 in. 27 for 27 in. 28 for 28 in. 30 for 30 in. 32 for 32 in. 34 for 34 in. 36 for 36 in. 38 for 38 in. 40 for 40 in. 46 for 46 in. 52 for 52 in. 54 for 54 in. 58 for 58 in. 64 for 64 in. 70 for 70 in. 70 for 70 in. 76 for 76 in. 82 for 82 in. 85 for 85 in. 88 for 88 in. 94 for 94 in. 100 for 100 in. 106 for 106 in. 112 for 112 in. 118 for 118 in. 140 for 140 in.
(3)
|
Code in Part Number
|
|
Select 45 for code 45 65 for code 65 48 for code 48
(4)
|
Voltage
|
|
Select 120V for 120 V 240V for 240 V 480V for 480 V
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
|
|
|
Keywords:Round Cross Section, 0.475 Inch Diameter, 750°F Max Sheath Temperature, 300 - 3000 Watts
|
Back to top
|