The TS series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.
1.2 cm (0.5") DIAMETER HEART CROSS-SECTION
APPLICATIONS
High element surface temperature clamp-on or air heating applications
or where extreme rigidity is required.
ADVANTAGES
More uniform surface temperatures and resistance to deformation.
FEATURES Type 4 Terminals: Integral parts of the element are of high strength
to resist bending during tightening of the wiring connections. Type 4 is
threaded extension of the cold pin. See terminal detail drawing in the
Tubular Heater Overview section.
Work Temperatures: See Tubular Heater Overview section.
Bending: Customer’s minimum inside bending radius is 6.4 cm
(2½"). See bending requirements in the Tubular Heater Overview section.
If element is to be bent, specify “Must Be Annealed”.
APPLICATIONS
High element surface temperature clamp-on or air heating applications
or where extreme rigidity is required.
ADVANTAGES
More uniform surface temperatures and resistance to deformation.
FEATURES Type 3 Terminals: Heliarc-welded to the cold pin. See terminal detail drawing in the
Tubular Heater Overview section.
Work Temperatures: See Tubular Heater Overview section.
Bending: Customer’s minimum inside bending radius is 4.8 cm (17/8"). See bending requirements in
the Tubular Heater Overview section.
If element is to be bent, specify “Must Be Annealed”.
† All dollar amounts on this site are shown in Singapore currency.
Part Number Builder
Option Descriptions
(1)
Sheath A
Select 16 for 16 in. 18 for 18 in. 20 for 20 in. 22 for 22 in. 25 for 25 in. 27 for 27 in. 28 for 28 in. 30 for 30 in. 32 for 32 in. 34 for 34 in. 36 for 36 in. 38 for 38 in. 40 for 40 in. 42 for 42 in. 44 for 44 in. 46 for 46 in. 48 for 48 in. 50 for 50 in. 54 for 54 in. 58 for 58 in. 62 for 62 in. 66 for 66 in. 70 for 70 in. 74 for 74 in. 78 for 78 in. 82 for 82 in. 86 for 86 in. 90 for 90 in. 94 for 94 in. 98 for 98 in. 102 for 102 in. 106 for 106 in. 112 for 112 in. 118 for 118 in. 124 for 124 in. 130 for 130 in. 136 for 136 in. 142 for 142 in. 148 for 148 in. 156 for 156 in. 164 for 164 in. 172 for 172 in.
(2)
Diameter Heart Cross-Section
Select 45 for 0.5 in 48 for 0.375 in
(3)
Voltage
Select 120V for 120 V 240V for 240 V 480V for 480 V
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.