More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Miniature Head Mount Temperature Transmitters with RFID Communications

TX400-Series   
2 year warranty CE
 
Head Mount Temperature Transmitters
TX400-Series:Miniature Head Mount Temperature Transmitters with RFID Communications
Click for larger image.
   
$93.00  TX401
UL Approved
High Accuracy & 16-Bit Conversion
TX401 Accepts Pt100, Pt1000 or Ni100 RTD Inputs
TX402 Accepts Pt100 or Ni100 RTD Inputs and Types J/K/T/E/R/S/B/N Thermocouples
User Configurable via TX400-RFID (NFC) Programmer with PC Software or Free Download Google App - "Direct Link" By Phone
Transmitters Have Non-Volatile Memory (Circular Buffer) for Data-Logging with User-Selectable Sampling Time

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The TX401 and TX402 head mount temperature transmitters transform a temperature signal acquired from a Pt100, Pt1000 (TX401 only) or Ni100 RTD sensor or from a thermocouple (TX402 only) into a linearized 2-wire loop-powered 4 to 20 mA output. The characteristics of these converters ensure high precision on the reading scale with 16-bit conversion. The 4 to 20 mA output can be scaled based on the desired temperature input range.

The programming procedure uses an RFID (NFC) mode with the dedicated TX400-RFID programmer that allows the user to make all calibrations and settings quickly and without the need to power and connect up the transmitter. Simply connect the TX400-RFID programmer to the USB port of your PC, start the RF Programmer configuration software and place the transmitter on top of the TX400-RFID programmer to establish communications.

An additional programming tool is the Omega Brand Google App - "Direct Link" relying on RFID/NFC connectivity and allowing straightforward programming without wirings by Android devices.

These temperature transmitters are also provided with a data logging function for the input signal. Transmitters have a non-volatile memory (circular buffer) for data-logging with user-selectable sampling time. The user selects the sampling time (1 to 3600 seconds) and then each time the 4 to 20 mA loop powers the device, the input value is stored to nonvolatile memory.

Using the TX400-RFID programmer along with the RF Programmer configuration software (software is a free download from OMEGA) the user can:
     Completely configure the transmitter including scaling the 4 to 20 mA output to desired temperature input range
     Implement field calibration to compensate for gain and offset errors
     Download logged data to PC for visualization and printing

Specifications
RTD Input Types and Ranges:
    TX401, TX402: Pt100 (a = 0.00385), 2, 3, or 4-wire connection: TX401: -200 to 800°C (-328 to 1472°F), TX402: -200 to 600°C (-328 to 1112°F)
    TX401 Only: Pt1000 (a = 0.00385), 2-wire connection; -200 to 800°C (-328 to 1472°F)
    TX401, TX402: Ni100 (a = 0.00618), 2, 3, or 4-wire connection: TX401: -50 to 170°C (-58 to 338°F), TX402: -60 to 180°C (-76 to 356°F)
Thermocouple Input Types (TX402 Only): J/K/T/E/R/S/B/N/mV
Output Resolution: 1 µA
Over-Range Output: FS + 5°C
Under-Range Output: FS - 5°C
Output Error (Failure): Selectable: TX401: between 21.5 or 3.8 mA, TX402: between 21 or 3.8 mA
Current Output Protection: 30 mA approx
Rejection: 50 to 60 Hz
Maximum Transmission Error: 0.1% FS or 0.2°C whichever is greater
Sampling Time: 300 msec
Response Time (10 to 90%): 600 msec
Non-Volatile Memory (Circular Buffer) for Data Logging:
    TX401: 3966 Data Points
    TX402: 2546 Data Points
Cable Resistance: 20Ω max
Temperature Coefficient: <100 ppm
Power: 2-wire loop powered; operating range 6 to 32 Vdc
Isolation:
    TX401: Non-isolated
    TX402: galvanic, 1 KVac input/output
Operating Environment: -40 to 85°C (-40 to 185°F), 30 to 90% RH (non condensing)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Mounting: DIN/B head
Enclosure Material: Nylon (PA66)
Enclosure Rating: NEMA 1 (IP20) according to CE, EN 61000-6-4, EN 61000-6-2
Programming: Wireless with RFID technology (NFC)
Software: Windows® XP/7/8 (32-bit and 64-bit), Windows 10 (64-bit)
Connection: Screw terminals
Weight: 30 g (1.05 oz) approx
Dimensions: 23 H x 45 mm dia (0.9 x 1.77")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TX401  TX401 2 weeks   93.00    RTD input head mount RFID temperature transmitter  
Click to expand/minimize a list of what others bought with the TX402  TX402 2 weeks   154.00    Thermocouple/RTD input head mount RFID temperature transmitter  
Click to expand/minimize a list of what others bought with the TX400-RFID  TX400-RFID 2 weeks   346.00    RFID programmer  
All dollar amounts on this site are shown in Singapore currency.

 Note:
TX400-RFID programmer is supplied with complete user’s guide and USB interface cable. User’s guide for the TX401 and TX402 transmitters can be downloaded from OMEGA. RF programmer PC configuration software is a free download from OMEGA.

Google App "Direct Link" can be free downloaded from Google Store or get a copy from our software link here.


 Ordering Example: (1) TX400-RFID RFID programmer, $346.00,  plus (1) TX402 Thermocouple//RTD input head mount RFID temperature transmitter, $154.00, $346.00 + 154.00 = $500

 Related Links - Manual, Software, Related Products
 Product Manual
   Download Head Mount RTD Input Transmitter RFID
   Download Head Mount TC/RTD Input Transmitter RFID
   Download RF Programmer for TX400, TXDIN400 Series
 Software
   Download RF Programmer Software for TX400 and TXDIN400
   Download Omega Brand NFC Apps – Direct Link
 Related Products
TXDIN400 TXDIN400:
DIN Rail Mount Transmitters with RFID Communications
   
Keywords:Miniature Head Mount Temperature Transmitters with RFID Communications

   Back to topBack to top