|
|
|
|
|
|
$1,245.00
TX86
|
|
Universal Input RTD, T/C, Ω, POT and mV
|
|
Models for 100, 200, 500, 1000 Ω, 0.00385 2- or 3-Wire RTD’s
|
|
Field Scalable
|
|
Programming by Push-Buttons on Front
|
|
Isolation 1000 VRMS Between Input and Output
|
|
Self-Diagnostic With Temp Drift Compensation
|
|
LED Display - High Brightness
|
|
Sensor O/C and S/C Detection
|
|
Solid State Relay Output
|
View related products - Temperature Sensors and Instruments
|
| |
|
|
|
Please check out Newest Released 2-wire Transmitters with Standard, FM & Hart Models Available TXUN Series for more advanced features with better price.
The TX86 is a 2-wire Loop-Powered,
Galvanic-Isolated, Programmable
Universal Input Temperature
Transmitter that is designed to be
head-mounted, but can be
standalone as well. It uses 16 bits
A/D and D/A converters offering high
accuracy with Linearized 4 to 20 mA
or 20 to 4 mA outputs. Being a user-friendly
rugged instrument, it
displays the measured variable and
has a SSR output.
The TX86 has 3 push buttons on its
front keyboard & a 4-digit 7-segment
bright LED display module that
indicates the values of the measured
parameters during the Measuring
Mode while also providing prompting
and programming instructions during
the setup and calibration mode
routines.
The 1000V AC galvanic isolation
removes all ground loop effects.
Three different engineering units
(°C, °F and %), can be displayed
and the chosen unit is highlighted
by an associated LED lamp when in
the measuring mode.
SPECIFICATIONS
Input Sensors | Measured Range (°C) | Minimum Span (°C) |
K | -100 to 1372 | 50 |
J | -100 to 750 | 50 |
T | -100 to 400 | 50 |
E | -100 to 750 | 50 |
R | 0 to 1700 | 50 |
N | -100 to 1300 | 50 |
S | 0 to 1700 | 50 |
B | 400 to 1800 | 50 |
100PT | -200 to 850 | 50 |
200PT | -200 to 500 | 50 |
500PT | -200 to 200 | 25 |
1000PT | -200 to 200 | 25 |
Ni120 | -80 to 260 | 50 |
Cu10 | -100 to 260 | 50 |
Resistance | 0 to 2000Ω | 50Ω |
Potentiometer | 0 to 2000Ω | 50Ω |
mV (millivolts) | -5 to +60 | 2 mV |
General Performance: (@ 24 Vdc, 25°C ±2°C)
Loop Power: 12 to 30 Vdc, LED indicator reverse polarity protected 60 Vdc
Output: 4/20 mA calibrated; 3.8 to 20.5 mA linear
Resolution: 2uA
RTD Excitation Current: 30/150 uA ± 2%
Input Impedance: 1 MΩ, nominal
Maximum Load: 50 x (Vsupply – 12V) Ω
Accuracy: ± 0.2% of full scale input
Long-Term Stability: ± 0.15%/ year
Temp. Coefficient: ± 0.01%/°C (5 to 50°C)
Dampening Constant: Programmable
Configuration: Via 3 push-buttons on front
Solid State Relay Output: 30 mA maximum
Cold Junction Comp: ± 2°C max (5 to 50°C)
Power Supply Effect: Less than 0.01%/V
Input Protection: 40 Vdc maximum
Sensor Burnout: Upscale >21mA, downscale <3.8 mA
Isolation Rating: 1000V RMS continuous
Response Time: 1 second with dampening off
Power-on Response: Within 5 seconds
Ambient Temps: -20 to 70°C (-4 to 158°F) (storage and operation)
Relative Humidity: 20 to 90%, non-condensing
Dimensions: 62 Dia x 42 mm H (2.5 x 1.7")
Mounting: Head-mounted
Housing: Plastic, polycarbonate
Weight: 80 g (0.18 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) TX86 Universal Input Transmitter, $1,245.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
TXUN-HT: |
2 Wire Transmitter Hart Protocol Enabled |
|
|
|
TXUN-KIT: |
TXUN Tool Kit for USB Communications Interface |
|
|
|
|
Sensor Wire: |
Sensor and Transducer Wire and Multi-Conductor Cable |
|
|
|
|
|
|
Back to top
|
|