|
|
|
|
|
|
$1,540.00
TXCO-50
|
|
0 to 50 ppm Range
|
|
Compact and Inexpensive
|
|
Long Operating Life
|
|
NEMA 4 (IP65) Enclosure
|
|
Loop Powered and Reverse Voltage Protected
|
|
Temperature Compensation
|
|
Applications:
|
|
CO from Air, Oxygen and Nitrogen Generators
|
|
Gas Manufacturers–Filling Stations
|
|
Heat Treating and Bright Annealing
|
|
Medical Breathing Devices
|
View related products - Environmental / Weather Stations
|
| |
|
|
|
This product has been discontinued.
TXCO-50 Series of carbon monoxide transmitters is a simple,
accurate and very economical way
to measure CO in the 0 to 50 ppm
levels. For special ranges please
consult Omega.
The TXCO-50 sensor uses a
special electro chemical cell to
measure the CO concentration.
The sensor meets the industrial
requirements for accuracy,
sensitivity and ease of use.
The transmitter comes fully
calibrated and requires no
calibration for two years. After
two years the TXCO-50 can be
calibrated with a CO gas. Typical
sensor life is up to 5000 ppm hrs.
Specifications
Measuring Range: 0 to 50 ppm CO
Special Ranges: Consult OMEGA
Calibration: Using a known CO
calibration gas that is NIST traceable
Accuracy:
±2% FSD T = constant
±5% FSD 0>T>50°C (122°F)
Response Time: 90% FSD at
20°C (68°F) < 30 sec 90%
Operating Temperature: 0 to 50°C
(32 to 122°F)
Warm Up Time: 2 minutes
Pressure: 0.1 to 1 bar
Signal Output: 4 to 20 mA/DC
loop power
Voltage: 24 Vdc
Load: Type 470 Ω at 18 Vdc
maximum 700 Ω
Housing: NEMA 4 (IP65)
Dimensions: 80 L x 75 W x 55 mm D
(3.15 x 2.95 x 2.16")
Enclosure: Painted aluminum
Connection: ¼" tubing
Weight: 1.0 kg (2.2 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual.
|
|
|
|
|
|
|
|
Keywords:carbon monoxide transmitter, co transmitter, measure co
|
Back to top
|