More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Universal DIN Rail Transmitter

TXDIN1600 Series   
5 year warranty CE
 
DIN Rail Transmitter
TXDIN1600 Series:Universal DIN Rail Transmitter
Click for larger image.
   
Simple Configuration Via USB Port
Universal Pt100, Thermocouple, mV, mA Input
Isolated Input
Push Button User Trim (TXDIN1610 and TXDIN1620)
4 to 20 mA, 2-Wire Output (TXDIN1610)
3-Wire Isolated Voltage Output (TXDIN1620)
Dual Relay Outputs 250 Vac 1 Amp (TXDIN1630)
Relay Isolated From Each Other (TXDIN1630)

View related products - Temperature Transmitters

Click to scroll below to order See Specs PDF Manuals Software

The TXDIN1600 Series is a new generation DIN rail mounted temperature transmitter. It has been designed to accept most common process and temperature sensor inputs and provide the user with a standard two wire 4 to 20 mA output signal. Isolation is provided between input and output and all temperature ranges are linear to temperature.

Designed for ease of use, our latest USB interface is fitted for quick and easy configuration. Just connect a standard USB cable between the TXDIN1600 and your PC. Using our free configuration software, your PC will automatically upload the existing configuration data and guide you through any changes you wish to make. To further help save time, the TXDIN1600 does not need to be wired to a power supply during the configuration process, it is powered via the USB interface from your PC.

The TXDIN1600 is also provided with user push button trim, allowing trim adjustments at both 4 mA and 20 mA. The user trim function can be locked during configuration if not required. The range led indicates out of range input during normal operation, during user trim it is used to indicate the stage of trim.

SPECIFICATIONS
Isolation: Input to output tested at 500 Vdc
Ambient: Operating -20 to 70°C (-4 to 158°F) 10 to 95% RH non-condensing
Storage: -40 to 85°C (-40 to 185°F)
Approvals: CE tested to BS EN 61326
Dimensions: 17.5 W x 56.4 L x 90 mm H (0.7 x 2.2 x 3.5")
Material: Polmide 6.6
Self Extinguishing Terminals: Screw terminal
Cable: 2.5 mm (0.1") max
Color: Gray Output

TXDIN1610
Type: 2-wire current sink; signal range 4 to 20 mA; full range 3.8 to 24 mA
Supply: 11 to 30 Vdc, 24V nominal giving max loop load of 600 R @ 24V
Response Time: <500 ms to reach 95% of final value; start up time <3 s
Calibration Accuracy: ±5 uA
Loop Effects: Loop ripple 0.03% of FSR; supply sensitivity 0.05 uA/°C; supply ripple rejection <±5 uA error @ 1V rms 50 Hz ripple
Protection: Reverse connection and over-voltage protection, max over voltage current 100 mA
User Trim: Raise and lower buttons, active for offset when output is between 3.8 to 6 mA, span between 18 to 22 mA, trim lock option

TXDIN1620
Type: 3-wire voltage output with
programmable ranges: 0 to 10, 0 to 5, 2 to 10, 1 to 5, and 0 to 1V
Supply: 15 to 28 Vdc
Response Time: <500 ms to reach 95% of final value; start up time <3 s
Calibration Accuracy: ±5 mV
Output Drive: 2 mA driving 5 KΩ @ 10V
Protection: Reverse connection and over-voltage protection, max over voltage current 100 mA
User Trim: Raise and lower buttons, active for offset when output is at offset and span, trim lock option

TXDIN1630
Type: Dual form C relay contacts
Supply: 24 Vdc ±5% @ 40 mA max
Response Time: <500 ms to reach 95% of final value; start up time <3 s
Contact Rating: 250 Vac rms @ 1 A; 30 Vdc @ 1 A resistive load
Trip Type: Individual trips A and B may be set at high or low level, full range setpoint plus adjustable
Ranges: Setpoint programmed on units, covering full range of input
Hysteresis: Set in units
Protection: Reverse connection and over-voltage protection, max over voltage current 100 mA


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TXDIN1610  TXDIN1610    Consult sales   Universal DIN rail transmitter  
Click to expand/minimize a list of what others bought with the TXDIN1620  TXDIN1620 6 weeks   660.00    Universal DIN rail transmitter with 3-wire isolated voltage output  
    TXDIN1630 2 weeks   660.00    Universal DIN rail trip amplifier  
Click to expand/minimize a list of what others bought with the OM-62-USB-CABLE  OM-62-USB-CABLE    Consult sales   USB CABLE  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with operator’s manual.

   
Keywords:Universal DIN Rail Transmitter, data aquisition systems electrical limit switches wireless vibration sensors

   Back to topBack to top