More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

2 Wire Hockey Puck Programmable Transmitter

TXUN-ST & FM   
1 year warranty CE
 
2 Wire Programmable Transmitter | FM Approval Model
TXUN-ST & FM:2 Wire Hockey Puck Programmable Transmitter
Click for larger image.
   
$485.00  TXUN-ST
FM Approval Model Available (TXUN-FM)
RTD, TC, Ω, or mV Input
Extremely High Measurement Accuracy
1.5 kVAC Galvanic Isolation
Programmable Sensor Error Value requires TXUN-KIT loop link communication unit
For DIN Form B Sensor Head Mounting

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Description

Application
• Linearized temperature measurement with Pt100...Pt1000, Ni100...Ni1000, or TC sensor.
• Conversion of linear resistance variation to a standard analog current signal, for instance from valves or Ohmic level sensors.
• Amplification of a bipolar mV signal to a standard 4 to 20 mA current signal.
Technical Characteristics
• Within a few seconds the user can program PR5331A to measure temperatures within all ranges defined by the norms.
• The RTD and resistance inputs have cable compensation for 2/3 and 4-wire connection.
• A continuous check of vital stored data for safety reasons.

Specifications

Environmental Conditions
Operating Temperature: -40 to 85°C
Calibration Temperature: 20 to 28°C
Relative Humidity:< 95% RH (non-cond.)
Protection Degree (encl./terminal): P68/IP00

Mechanical Specifications
Dimensions: Ø 44 x 20.2 mm
Weight Approx: 50 g
Wire Size: 1 x 1.5 mm2 stranded wire
Screw Terminal Torque: 0.4 Nm
Vibration: IEC 60068-2-6
2 to 25 Hz: ±1.6 mm
25 to 100 Hz: ±4 g

Common Specifications
Supply Voltage: 7.2 to 35 Vdc
Internal Power Dissipation: 25 mW to 0.8 W
Isolation Voltage
Isolation Voltage, Test/Working: 1.5 kVAC/50 Vac
Response Time
Response Time (Programmable): 1...60 s
Voltage Drop: 7.2 Vdc
Warm-Up Time: 5 min.
Programming: Loop Link
Signal/Noise Ratio: Min. 60 dB
EEprom Error Check:< 3.5 s
Accuracy: Better than 0.05% of selected range
Signal Dynamics, Input: 20 bit
Signal Dynamics, Output:16 bit
Effect of Supply Voltage Change: < 0.005% of span/Vdc
EMC Immunity Influence: < ±0.5% of span
Extended EMC Immunity: NAMUR NE21, A Criterion, Burst: < ±1% of span

Input Specifications
Common Input Specifications
Max. Offset: 50% of selected max. value
RTD input
RTD Type:Pt100, Ni100, lin. R
Cable Resistance Per Wire:5 Ω (max.)
Sensor Current: Nom. 0.2 mA
Effect of Sensor Cable Resistance (3/4-wire):< 0.002 Ω/Ω
Sensor Error Detection:Yes
Linear Resistance Input
Linear Resistance Min to Max:0 to 5000 Ω
TC Input
Thermocouple Type: B, E, J, K, L, N, R, S, T, U, W3, W5, LR
Cold Junction Compensation (CJC): < ±1.0°C
Sensor Error Detection: Yes
Sensor Error Current: When Detecting/Else: Nom. 33 µA/0 µA
Voltage Input
Measurement Range: -12 to 800 mV
Min. Measurement Range (Span): 5 mV
Input Resistance: 10 MΩ
Output Specifications
Current Output
Signal Range: 4 to 20 mA
Min. Signal Range: 16 mA
Load (@ Current Output): = (Vsupply - 7.2)/0.023 [Ω]
Load Stability: = 0.01% of span/100 Ω
Sensor Error Indication: Programmable 3.5 to 23 mA
NAMUR NE43 Upscale/Downscale: 23 mA/3.5 mA

Common Output Specifications
Updating Time: 440 ms
Of Span: = of the presently selected range
Observed Authority Requirements
EMC: 2014/30/EU
RoHS: 2011/65/EU
EAC: TR-CU 020/2011

Approvals
FM Certificate (TXUN-FM only):FM17US0013X



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TXUN-ST  TXUN-ST 2 weeks   485.00    Standard 2 Wire Programmable Transmitter  
    TXUN-FM 2 weeks   790.00    FM Approval 2 Wire Programmable Transmitter  
Click to expand/minimize a list of what others bought with the TXUN-KIT  TXUN-KIT 2 weeks   605.00    USB Communication Tool Kit for DRST-FR & TXUN Series  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
SA3 SA3:
Self-Adhesive Thermocouples
TXUN-KIT TXUN-KIT:
TXUN Tool Kit for USB Communications Interface
TXUN-HT TXUN-HT:
2 Wire Transmitter Hart Protocol Enabled
TXUN-FD TXUN-FD:
Field Mounted Hart Protocol Enabled Temperature Transmitter
CO4-K Series CO4-K Series:
 - Discontinued Cement-On Surface Thermocouples
   
Keywords:2 Wire Programmable Transmitter, Temperature and Process Inputs, Hockey Puck Size

   Back to topBack to top