More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

OMEGAFLEX™ Natural Latex, Gum Rubber Tubing

TYGR   
 
OMEGAFLEX™ Natural Latex, Gum Rubber Tubing
TYGR:OMEGAFLEX™ Natural Latex, Gum Rubber Tubing
Click for larger image.
   
Superior Flexibility and Elasticity
No Coagulants or Filters are added to the Tubing
Superior Flexibility

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF

OMEGAFLEX ® latex tubing features superior flexibility and elasticity, maintaining its shape memory even after repeated stretching. No coagulants or fillers are added to the tubing material, which minimizes migration into your fluid. This natural latex tubing has 0.87% trace sulphur.

Specifications

Hardness, Shore A: 35 ±5
Specific Gravity: .95
Tensile Strength, psi: 3500
Elongation at Break, %: 750
Brittle Temperature: -57°C (-70°F)
Operating Temperature Range: -54 to 82°C (-65 to 180°F)

Values listed are typical. Field testing should be performed to find the actual values for your particular application.
Note: Contact Sales for color options. 4000' minimum order on custom colors.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    TYGR-18116-100 2 weeks   181.00    1/8 OD (in), 1/16 ID (in) tubing  
Click to expand/minimize a list of what others bought with the TYGR-18116-50  TYGR-18116-50    Consult sales   1/8 OD (in), 1/16 ID (in) tubing  
    TYGR-31618-100 7 weeks   129.00    3/16 OD (in), 1/8 ID (in) tubing  
    TYGR-31618-50 2 weeks   82.00    3/16 OD (in), 1/8 ID (in) tubing  
    TYGR-1418-100 2 weeks   176.00    1/4 OD (in), 1/8 ID (in) tubing  
    TYGR-1418-50    Consult sales   1/4 OD (in), 1/8 ID (in) tubing  
    TYGR-516316-100 2 weeks   176.00    5/16 OD (in), 3/16 ID (in) tubing  
    TYGR-516316-50 7 weeks   97.00    5/16 OD (in), 3/16 ID (in) tubing  
    TYGR-38316-100 7 weeks   249.00    3/8 OD (in), 3/16 ID (in) tubing  
    TYGR-38316-50 7 weeks   146.00    3/8 OD (in), 3/16 ID (in) tubing  
    TYGR-716316-100 7 weeks   335.00    7/16 OD (in), 3/16 ID (in) tubing  
    TYGR-716316-50 7 weeks   176.00    7/16 OD (in), 3/16 ID (in) tubing  
    TYGR-3814-100 7 weeks   190.00    3/8 OD (in), 1/4 ID (in) tubing  
    TYGR-3814-50 7 weeks   129.00    3/8 OD (in), 1/4 ID (in) tubing  
    TYGR-71614-100 20 weeks   293.00    7/16 OD (in), 1/4 ID (in) tubing  
    TYGR-71614-50 7 weeks   176.00    7/16 OD (in), 1/4 ID (in) tubing  
    TYGR-1214-100 7 weeks   395.00    1/2 OD (in), 1/4 ID (in) tubing  
Click to expand/minimize a list of what others bought with the TYGR-1214-50  TYGR-1214-50 7 weeks   205.00    1/2 OD (in), 1/4 ID (in) tubing  
Click to expand/minimize a list of what others bought with the TYGR-5814-50  TYGR-5814-50 2 weeks   335.00    5/8 OD (in), 1/4 ID (in) tubing  
    TYGR-716516-100 20 weeks   234.00    7/16 OD (in), 5/16 ID (in) tubing  
    TYGR-716516-50 7 weeks   146.00    7/16 OD (in), 5/16 ID (in) tubing  
    TYGR-12516-100 7 weeks   335.00    1/2 OD (in), 5/16 ID (in) tubing  
    TYGR-12516-50 2 weeks   177.00    1/2 OD (in), 5/16 ID (in) tubing  
    TYGR-916516-50 7 weeks   234.00    9/16 OD (in), 5/16 ID (in) tubing  
    TYGR-1116516-50 7 weeks   366.00    11/16 OD (in), 5/16 ID (in) tubing  
    TYGR-1238-100 7 weeks   278.00    1/2 OD (in), 3/8 ID (in) tubing  
    TYGR-91638-50 20 weeks   190.00    9/16 OD (in), 3/8 ID (in) tubing  
    TYGR-5838-50 6 weeks   335.00    5/8 OD (in), 3/8 ID (in) tubing  
    TYGR-111612-50 2 weeks   262.00    11/16 OD (in), 1/2 ID (in) tubing  
    TYGR-3412-50 7 weeks   335.00    3/4 OD (in), 1/2 ID (in) tubing  
    TYGR-134-50 20 weeks   535.00    1 OD (in), 3/4 ID (in) tubing  
All dollar amounts on this site are shown in Singapore currency.

 Note: Values listed are typical. Field testing should be performed to find the actual values for your particular application. Contact Sales for color options. 4000' minimum order on custom colors. Minimum continuous length: 6 feet.
 Ordering Example: (1) TYGR-18116-100 1/8 OD (in), 1/16 ID (in) tubing, $181.00

   
Keywords:OMEGAFLEX™ Natural Latex, Gum Rubber Tubing

   Back to topBack to top