OMEGAFLEX ® latex tubing features superior flexibility and elasticity, maintaining its shape memory even after repeated stretching. No coagulants or fillers are added to the tubing material, which minimizes migration into your fluid. This natural latex tubing has 0.87% trace sulphur.
Specifications
Hardness, Shore A: 35 ±5 Specific Gravity: .95 Tensile Strength, psi: 3500 Elongation at Break, %: 750 Brittle Temperature: -57°C (-70°F) Operating Temperature Range: -54 to 82°C (-65 to 180°F)
Values listed are typical. Field testing should be performed to find the actual values for your particular application. Note: Contact Sales for color options. 4000' minimum order on custom colors.
† All dollar amounts on this site are shown in Singapore currency.
Note: Values listed are typical. Field testing should be performed to find the actual values for your particular application. Contact Sales for color options. 4000' minimum order on custom colors. Minimum continuous length: 6 feet. Ordering Example: (1) TYGR-18116-100 1/8 OD (in), 1/16 ID (in) tubing, $181.00