This is a tough, heat-resistant tubing, ideal for the transfer of hot liquids or gases. It is recommended for low pressure systems and uses where higher temperatures and pressures are encountered. It has good compatibility with acids and alkalis.
Specifications Operating Temperature Range: -40 to 121°C (-40 to 250°F) Durometer, nom. (Shore) 15 secs: 75 (D) Color: Translucent Specific Gravity: 0.90 Tensile Strength (psig): 3700 Ultimate Elongation: 200% Minimum Bend Radius: ten times tube O.D.
† All dollar amounts on this site are shown in Singapore currency.
Note: Specifications given are typical and are meant only as a guide. Field testing is required to find the actual operating specifications in a given application. Standard length is 100 FT Ordering Example: (1) TYPP-1418-100 1/4 OD (in), 1/8 ID (in) tubing 100 FT, $77.00