More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters

TYTF   
RoHS
 
TYTF:OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters
Click for larger image.
   
$54.00  TYTF-18116-25
FEP tubing can be extruded in very long, continuous lengths.
FEP offers superior transparency for applications that require visual inspection.

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF

FEP tubing is very similar to PFA tubing in flexibility and appearance. The major difference is the service temperature range for FEP: -73 to 204°C (-100 to 400°F).
Specifications
Hardness, Shore D: 56
Specific Gravity: 2.15
Tensile Strength: 3400 psi
Elongation at Break: 325%
Brittle Temperature: <-170°C (-275°F)
Service Temperature: -73 to 204°C (-100 to 400°F)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 3/32 to 3/8" OD Tubing
    TYTF-332132-100 20 weeks   158.00    3/32 OD (in), 1/32 ID (in) tubing RoHS compliant
    TYTF-18116-25 4 weeks   54.00    1/8 OD (in), 1/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-18116-50 2 weeks   107.00    1/8 OD (in), 1/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-18116-100 2 weeks   193.00    1/8 OD (in), 1/16 ID (in) tubing RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the TYTF-316116-50  TYTF-316116-50 4 weeks   298.00    3/16 OD (in), 1/16 ID (in) tubing RoHS compliant
    TYTF-316116-100 4 weeks   595.00    3/16 OD (in), 1/16 ID (in) tubing RoHS compliant
    TYTF-532332-25 4 weeks   79.00    5/32 OD (in), 3/32 ID (in) tubing RoHS compliant
    TYTF-532332-50 4 weeks   158.00    5/32 OD (in), 3/32 ID (in) tubing RoHS compliant
    TYTF-532332-100 4 weeks   286.00    5/32 OD (in), 3/32 ID (in) tubing RoHS compliant
    TYTF-31618-25 3 weeks   79.00    3/16 OD (in), 1/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-31618-50 4 weeks   175.00    3/16 OD (in), 1/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-31618-100 2 weeks   349.00    3/16 OD (in), 1/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-1418-50 3 weeks   382.00    1/4 OD (in), 1/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-1418-100 3 weeks   785.00    1/4 OD (in), 1/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-14532-25    Consult sales   1/4 OD (in), 5/32 ID (in) tubing RoHS compliant
    TYTF-14532-50    Consult sales   1/4 OD (in), 5/32 ID (in) tubing RoHS compliant
    TYTF-14532-100    Consult sales   1/4 OD (in), 5/32 ID (in) tubing RoHS compliant
    TYTF-14316-25 4 weeks   133.00    1/4 OD (in), 3/16 ID (in) tubing RoHS compliant
    TYTF-14316-50 4 weeks   239.00    1/4 OD (in), 3/16 ID (in) tubing RoHS compliant
    TYTF-14316-100 4 weeks   480.00    1/4 OD (in), 3/16 ID (in) tubing RoHS compliant
    TYTF-516316-50 3 weeks   405.00    5/16 OD (in), 3/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-516316-100 3 weeks   820.00    5/16 OD (in), 3/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-51614-25    Consult sales   5/16 OD (in), 1/4 ID (in) tubing RoHS compliancy undetermined
    TYTF-51614-50    Consult sales   5/16 OD (in), 1/4 ID (in) tubing RoHS compliancy undetermined
    TYTF-51614-100    Consult sales   5/16 OD (in), 1/4 ID (in) tubing RoHS compliancy undetermined
    TYTF-3814-25 4 weeks   260.00    3/8 OD (in), 1/4 ID (in) tubing RoHS compliancy undetermined
    TYTF-3814-50    Consult sales   3/8 OD (in), 1/4 ID (in) tubing RoHS compliancy undetermined
    TYTF-3814-100 3 weeks   1,060.00    3/8 OD (in), 1/4 ID (in) tubing RoHS compliancy undetermined
    TYTF-38516-25    Consult sales   3/8 OD (in), 5/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-38516-50    Consult sales   3/8 OD (in), 5/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-38516-100    Consult sales   3/8 OD (in), 5/16 ID (in) tubing RoHS compliancy undetermined
 7/16 to 2-1/8" OD Tubing
    TYTF-716516-25 3 weeks   311.00    7/16 OD (in), 5/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-716516-50 3 weeks   620.00    7/16 OD (in), 5/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-716516-100 3 weeks   1,235.00    7/16 OD (in), 5/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-71638-25 3 weeks   165.00    7/16 OD (in), 3/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-71638-50 3 weeks   334.00    7/16 OD (in), 3/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-71638-100 3 weeks   690.00    7/16 OD (in), 3/8 ID (in) tubing RoHS compliancy undetermined
    TYTF-1238-25 4 weeks   420.00    1/2 OD (in), 3/8 ID (in) tubing RoHS compliant
    TYTF-1238-50 4 weeks   845.00    1/2 OD (in), 3/8 ID (in) tubing RoHS compliant
    TYTF-1238-100 4 weeks   1,675.00    1/2 OD (in), 3/8 ID (in) tubing RoHS compliant
    TYTF-12716-25 4 weeks   216.00    1/2 OD (in), 7/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-12716-50 4 weeks   430.00    1/2 OD (in), 7/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-12716-100 4 weeks   870.00    1/2 OD (in), 7/16 ID (in) tubing RoHS compliancy undetermined
    TYTF-91612-25 4 weeks   239.00    9/16 OD (in), 1/2 ID (in) tubing RoHS compliant
    TYTF-91612-50 4 weeks   480.00    9/16 OD (in), 1/2 ID (in) tubing RoHS compliant
    TYTF-91612-100 4 weeks   955.00    9/16 OD (in), 1/2 ID (in) tubing RoHS compliant
    TYTF-5812-25 4 weeks   480.00    5/8 OD (in), 1/2 ID (in) tubing RoHS compliant
    TYTF-5812-50 4 weeks   955.00    5/8 OD (in), 1/2 ID (in) tubing RoHS compliant
    TYTF-5812-100 6 weeks   1,900.00    5/8 OD (in), 1/2 ID (in) tubing RoHS compliant
    TYTF-3458-25 4 weeks   540.00    3/4 OD (in), 5/8 ID (in) tubing RoHS compliant
    TYTF-3458-50 4 weeks   1,080.00    3/4 OD (in), 5/8 ID (in) tubing RoHS compliant
    TYTF-3458-100 4 weeks   2,150.00    3/4 OD (in), 5/8 ID (in) tubing RoHS compliant
    TYTF-178-25 4 weeks   845.00    1 OD (in), 7/8 ID (in) tubing RoHS compliant
 Straight Tubing, 5 ft lengths
    TYTF-7834-5 20 weeks   298.00    7/8 OD (in),3/4 ID (in) tubing RoHS compliant
    TYTF-1101-5 4 weeks   239.00    1.10 OD (in), 1 ID (in) tubing RoHS compliant
    TYTF-1181-5 20 weeks   298.00    1 1/8 OD (in), 1 ID (in) tubing RoHS compliant
    TYTF-158112-5 20 weeks   430.00    1 5/8 OD (in), 1 1/2 ID (in) tubing RoHS compliant
 4 to 14 mm OD Tubing, Metric Diameters
    TYTF-42-50 20 weeks   238.00    4 mm OD, 2 mm ID tubing RoHS compliant
    TYTF-42-100 20 weeks   335.00    4 mm OD, 2 mm ID tubing RoHS compliant
    TYTF-86-50 4 weeks   335.00    8 mm OD, 6 mm ID tubing RoHS compliant
    TYTF-86-100 4 weeks   690.00    8 mm OD, 6 mm ID tubing RoHS compliant
    TYTF-108-25 2 weeks   240.00    10 mm OD, 8 mm ID tubing RoHS compliant
    TYTF-108-50 4 weeks   480.00    10 mm OD, 8 mm ID tubing RoHS compliant
    TYTF-108-100 2 weeks   960.00    10 mm OD, 8 mm ID tubing RoHS compliant
    TYTF-1210-25 4 weeks   335.00    12 mm OD, 10 mm ID tubing RoHS compliant
    TYTF-1210-50 4 weeks   690.00    12 mm OD, 10 mm ID tubing RoHS compliant
    TYTF-1210-100 4 weeks   1,330.00    12 mm OD, 10 mm ID tubing RoHS compliant
    TYTF-1412-25 20 weeks   480.00    14 mm OD, 12 mm ID tubing RoHS compliant
    TYTF-1412-50 20 weeks   960.00    14 mm OD, 12 mm ID tubing RoHS compliant
    TYTF-1412-100 20 weeks   1,905.00    14 mm OD, 12 mm ID tubing RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Specifications shown are typical and are meant only as a guide. Field testing is recommended to find the actual values in the given application. FEP is clear in color and can be heat sealed and heat bonded. Sold in standard lengths of 25, 50, and 100 ft. FEP packages have no splices. Consult Sales for available non-standard colors.
 Ordering Example: (1) TYTF-332132-100 3/32 OD (in), 1/32 ID (in) tubing, 100 ft, $158.00

   
Keywords:OMEGAFLEX™ CHEMICAL TUBING
FEP Formulation Metric Diameters

   Back to topBack to top