More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

OMEGAFLEX CHEMICAL TUBINGŪ
PTFE Formulation

TYTT   
RoHS
 
OMEGAFLEX Chemical TubingŪ PTFE Formulation
TYTT:OMEGAFLEX CHEMICAL TUBINGŪ PTFE Formulation
Click for larger image.
   
$107.00  TYTT-42-25
Coiled
Plastic and Metal Overbraiding
Custom Lengths
Kevlar Wrapping
Flexible Styles

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF

Specifications given are typical. Field testing is recommended to find the actual opoerating specifications in the given application.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TYTT-42-25 4 weeks   107.00    4 OD (mm), 2 ID (mm) tubing 25 Ft. RoHS compliant
 TYTT-42-100 4 weeks   381.00    4 OD (mm), 2 ID (mm) tubing 100 Ft. RoHS compliant
 TYTT-64-25 4 weeks   165.00    4 OD (mm), 2 ID (mm) tubing 25 Ft. RoHS compliant
 TYTT-64-50 4 weeks   322.00    6 OD (mm), 4 ID (mm) tubing 50 Ft. RoHS compliant
 TYTT-64-100 4 weeks   595.00    6 OD (mm), 4 ID (mm) tubing 100 Ft. RoHS compliant
 TYTT-108-25 4 weeks   300.00    10 OD (mm), 8 ID (mm) tubing 25 Ft. RoHS compliant
 TYTT-108-50 4 weeks   600.00    10 OD (mm), 8 ID (mm) tubing 50 Ft. RoHS compliant
 TYTT-108-100 4 weeks   1,195.00    10 OD (mm), 8 ID (mm) tubing 100 Ft. RoHS compliant
 TYTT-1210-25 4 weeks   359.00    12 OD (mm), 10 ID (mm) tubing 25 Ft. RoHS compliant
 TYTT-1210-25 4 weeks   359.00    12 OD (mm), 10 ID (mm) tubing 25 Ft. RoHS compliant
 TYTT-1210-50 4 weeks   735.00    12 OD (mm), 10 ID (mm) tubing 50 Ft. RoHS compliant
 TYTT-1210-100 4 weeks   1,435.00    12 OD (mm), 10 ID (mm) tubing 100 Ft. RoHS compliant
 TYTT-1412-25 20 weeks   1,430.00    14 OD (mm), 12 ID (mm) tubing 25 Ft. RoHS compliant
 TYTT-1412-50 20 weeks   2,855.00    14 OD (mm), 12 ID (mm) tubing 50 Ft. RoHS compliant
 TYTT-1412-100 20 weeks   5,345.00    14 OD (mm), 12 ID (mm) tubing 100 Ft. RoHS compliant
 TYTT-42-50 4 weeks   193.00    4 OD (mm), 2 ID (mm) tubing 50 Ft. RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application. PTFE is translucent white in color. Sold in standard lengths of 25, 50, and 100 ft. PTFE is coiled in 25' (no-splice package), 50' (maximum two-splice) package, or 100' (maximum three-splice) package.
 Ordering Example: (1) TYTT-42-25 4 OD (in), 2 ID (in) 4 mm to 16 mm tubing 25 FT, $107.00

   
Keywords:OMEGAFLEX CHEMICAL TUBINGŪ
PFA Formulation

   Back to topBack to top