The TYVT series has been discontinued. Please contact our FLOW dept. Engineering department.
FKM tubing offers superb chemical
resistance to a broad range of materials with the
flexibility of rubber. Under static operating
conditions, FKM has been tested at up to
260°C (500°F) for up to 1,000 hours, and at up
to 204°C (400°F) for up to one year. At these
high operating temperatures, fluid pressure must
be kept at a bare minimum-field testing must be
performed to determine the maximum pressure
rating of FKM tubing in your application.
In addition, it must be noted that pulsating flow
or peristaltic pump applications can cause
a dramatic decrease in the operating
temperature/pressure of the tubing, as well as
a dramatic decrease in the tubing’s useable
lifespan. Again, field testing is required to
determine these parameters in light of the end
user’s particular application.
*Values listed are typical and are meant only as a guide. Field testing is recommended to find actual values for the given application.
Note: The 60A durometer compound is specially formulated for use in peristaltic pumps. Color is black.
Model No.
OD (Nom)(in)
ID (in)
Wall (in)
ID (±) (in)
Wall Tol (±) (in)
Std Length (ft)
5/32" to 1/4" OD FKM Flexible Tubing, 60 Shore A Durometer
TYVT6-532132-250
5/32
1/32
1/16
0.008
0.008
250
TYVT6-18116-250
1/8
1/16
1/32
0.01
0.005
250
TYVT6-316116-100
3/16
1/16
1/16
0.01
0.008
100
TYVT6-14116-100
1/4
1/16
3/32
0.01
0.008
100
TYVT6-516116-100
5/16
1/16
1/4
0.01
0.01
100
TYVT6-38116-100
3/8
1/16
5/32
0.01
0.012
100
TYVT6-31618-100
3/16
1/8
1/32
0.01
0.008
100
TYVT6-1418-100
1/4
1/8
1/16
0.01
0.008
100
5/16" to 1" OD TUBING, 60 Shore A Durometer
TYVT6-51618-100
5/16
1/8
3/32
0.01
080.008
100
TYVT6-3818-100
3/8
1/8
1/8
0.01
0.01
100
TYVT6-14316-100
1/4
3/16
1/32
0.015
080.008
100
TYVT6-516316-100
5/16
3/16
1/16
0.015
080.008
100
TYVT6-38316-100
3/8
3/16
3/32
0.015
080.008
100
TYVT6-716316-100
7/16
3/16
1/8
0.015
0.01
100
TYVT6-12316-100
1/2
3/16
5/32
0.015
0.012
100
TYVT6-916316-100
9/16
3/16
3/16
0.015
0.012
100
TYVT6-58316-100
5/8
3/16
7/32
0.015
0.012
100
TYVT6-51614-100
5/16
1/4
1/32
0.017
050.005
100
TYVT6-3814-100
3/8
1/4
1/16
0.017
080.008
100
TYVT6-71614-100
7/16
1/4
3/32
0.017
080.008
100
TYVT6-1214-100
1/2
1/4
1/8
0.017
0.01
100
TYVT6-91614-100
9/16
1/4
5/32
0.017
0.012
100
TYVT6-5814-100
5/8
1/4
3/16
0.017
0.012
100
TYVT6-71638-100
7/16
3/8
1/32
0.018
080.008
100
TYVT6-1238-100
1/2
3/8
1/16
0.018
080.008
100
TYVT6-91638-100
9/16
3/8
3/32
0.018
0.01
100
TYVT6-5838-100
5/8
3/8
1/8
0.018
0.012
100
TYVT6-3438-100
3/4
3/8
3/16
0.018
0.012
100
TYVT6-7838-100
7/8
3/8
1/4
0.018
0.012
100
TYVT6-34716-100
3/4
7/16
5/32
0.018
0.012
100
TYVT6-5812-100
5/8
1/2
1/16
0.02
080.008
100
TYVT6-111612-100
11/16
1/2
3/32
0.02
0.01
100
TYVT6-3412-100
3/4
1/2
1/8
0.02
0.012
100
TYVT6-7812-100
7/8
1/2
3/16
0.02
0.012
100
TYVT6-112-100
1
1/2
1/4
0.02
0.014
100
TYVT6-151658-100
15/16
5/8
3/32
0.022
0.01
100
TYVT6-7858-100
7/8
5/8
1/8
0.022
0.012
100
TYVT6-158-100
1
5/8
3/16
0.022
0.012
100
TYVT6-134-100
1
3/4
1/8
0.022
0.012
100
TYVT6-178-100
1
7/8
1/16
0.025
0.01
100
Model No.
OD (Nom)(in)
ID (in)
Wall (in)
ID (±) (in)
Wall Tol (±) (in)
Std Length (ft)
5/32" to 5/8" OD TUBING, 75 Shore A Durometer
TYVT7-532132-250
5/32
1/32
1/16
0.008
80.008
250
TYVT7-18116-250
1/8
1/16
1/32
0.01
50.005
250
TYVT7-316116-100
3/16
1/16
1/16
0.01
80.008
100
TYVT7-14116-100
1/4
1/16
3/32
0.01
80.008
100
TYVT7-516116-100
5/16
1/16
1/4
0.01
0.01
100
TYVT7-38116-100
3/8
1/16
5/32
0.01
0.012
100
TYVT7-31618-100
3/16
1/8
1/32
0.01
80.008
100
TYVT7-1418-100
1/4
1/8
1/16
0.01
80.008
100
TYVT7-51618-100
5/16
1/8
3/32
0.01
80.008
100
TYVT7-3818-100
3/8
1/8
1/8
0.01
0.01
100
TYVT7-14316-100
1/4
3/16
1/32
0.015
080.008
100
TYVT7-516316-100
5/16
3/16
1/16
0.015
080.008
100
TYVT7-38316-100
3/8
3/16
3/32
0.015
080.008
100
TYVT7-716316-100
7/16
3/16
1/8
0.015
0.01
100
TYVT7-12316-100
1/2
3/16
5/32
0.015
0.012
100
TYVT7-916316-100
9/16
3/16
3/16
0.015
0.012
100
TYVT7-58316-100
5/8
3/16
7/32
0.015
0.012
100
TYVT7-51614-100
5/16
1/4
1/32
0.017
050.005
100
TYVT7-3814-100
3/8
1/4
1/16
0.017
080.008
100
TYVT7-71614-100
7/16
1/4
3/32
0.017
080.008
100
TYVT7-1214-100
1/2
1/4
1/8
0.017
0.01
100
TYVT7-91614-100
9/16
1/4
5/32
0.017
0.012
100
TYVT7-5814-100
5/8
1/4
3/16
0.017
0.012
100
TYVT7-71638-100
7/16
3/8
1/32
0.018
08
100
TYVT7-1238-100
1/2
3/8
1/16
0.018
08
100
TYVT7-91638-100
9/16
3/8
3/32
0.018
0.01
100
TYVT7-5838-100
5/8
3/8
1/8
0.018
0.012
100
3/4" to 1"ODTUBING, 75 Shore A Durometer
TYVT7-3438-100
3/4
3/8
3/16
0.018
0.012
100
TYVT7-7838-100
7/8
3/8
1/4
0.018
0.012
100
TYVT7-34716-100
3/4
7/16
5/32
0.018
0.012
100
TYVT7-5812-100
5/8
1/2
1/16
0.02
08
100
TYVT7-111612-100
11/16
1/2
3/32
0.02
0.01
100
TYVT7-3412-100
3/4
1/2
1/8
0.02
0.012
100
TYVT7-7812-100
7/8
1/2
3/16
0.02
0.012
100
TYVT7-112-100
1
1/2
1/4
0.02
0.014
100
TYVT7-151658-100
15/16
5/8
3/32
0.022
0.01
100
TYVT7-7858-25
7/8
5/8
1/8
0.022
0.012
25
TYVT7-7858-100
7/8
5/8
1/8
0.022
0.012
100
TYVT7-158-100
1
5/8
3/16
0.022
0.012
100
TYVT7-134-100
1
3/4
1/8
0.022
0.012
100
TYVT7-178-100
1
7/8
1/16
0.025
0.01
100
† All dollar amounts on this site are shown in Singapore currency.
Part Number Builder
Option Descriptions
(1)
Durometer
Select 6 for 60 Shore A Durometer 7 for 75 Shore A Durometer
(2)
OD
Select 532 for 5/32 in. 316 for 3/16 in. 516 for 5/16 in. 716 for 7/16 in. 916 for 9/16 in. 1116 for 11/16 in. 1516 for 15/16 in. 18 for 1/8 in. 38 for 3/8 in. 58 for 5/8 in. 78 for 7/8 in. 14 for 1/4 in. 34 for 3/4 in. 12 for 1/2 in. 1 for 1 in.
(3)
ID
Select 132 for 1/32 in. 116 for 1/16 in. 316 for 3/16 in. 716 for 7/16 in. 18 for 1/8 in. 38 for 3/8 in. 58 for 5/8 in. 78 for 7/8 in. 14 for 1/4 in. 34 for 3/4 in. 12 for 1/2 in.
(4)
Standard Length
Select 25 for 25 feet 100 for 100 feet 250 for 250 feet
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.