More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Vinyl Tubing

TYVY   
RoHS
 
Vinyl Tubing
TYVY:Vinyl Tubing
Click for larger image.
   
Clear and Flexible
Economical
Available in a Wide Variety of Sizes

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF

Vinyl tubing is clear and flexible and provides an economical means of fluid transfer in a variety of applications. Intermittent exposure to hydrocarbons, such as gasoline, kerosene, diesel fuel, etc., will cause premature hardening and failure of vinyl tubing.

1/8" to 3/4" OD TUBING
Model No.Std Length
(ft)
Wall
(in)
OD
(in)
ID
(in)
Working psi
@ 20°C/68°F
Weight/100'
kg (lb)
TYVY-18116-5005001/321/81/16330.2 (0.5)
TYVY-532332-5005001/325/323/32420.3 (0.7)
TYVY-170120-2002000.0250.17120150.3 (0.6)
TYVY-31618-5005001/323/161/8440.4 (0.9)
TYVY-1418-1001001/161/41/8681.0 (2.1)
TYVY-1418-50501/161/41/8681.0 (2.1)
TYVY-1132532-1001003/3211/325/32731.9 (4.1)
TYVY-14170-1001000.041/4170420.7 (1.5)
TYVY-14316-1001001/321/43/16330.5 (1.2)
TYVY-516316-1001001/165/163/16551.2 (2.7)
TYVY-516316-50501/165/163/16551.2 (2.7)
TYVY-38316-1001003/323/83/16702.1 (4.6)
TYVY-716316-1001001/87/163/16803.1 (6.9)
TYVY-716316-501001/87/163/16803.1 (6.9)
TYVY-3814-1001001/163/81/4551.5 (3.4)
TYVY-3814-50501/163/81/4551.5 (3.4)
TYVY-71614-1001003/327/161/4602.6 (5.7)
TYVY-71614-50503/327/161/4602.6 (5.7)
TYVY-1214-1001001/81/21/4703.8 (8.3)
TYVY-1214-50501/81/21/4703.8 (8.3)
TYVY-716516-1001001/167/165/16501.9 (4.2)
TYVY-716516-50501/167/165/16501.9 (4.2)
TYVY-12516-1001003/321/25/16603.1 (6.8)
TYVY-12516-50503/321/25/16603.1 (6.8)
TYVY-916516-1001001/89/165/16704.4 (9.7)
TYVY-916516-50501/89/165/16704.4 (9.7)
TYVY-1238-1001001/161/23/8402.2 (4.8)
TYVY-1238-50501/161/23/8402.2 (4.8)
TYVY-91638-1001003/329/163/8503.5 (7.8)
TYVY-91638-50503/329/163/8503.5 (7.8)
TYVY-5838-1001001/85/83/8655.0 (11.1)
TYVY-5838-50501/85/83/8655.0 (11.1)
TYVY-3438-1001003/163/43/8668.5 (18.7)
TYVY-916716-1001001/169/167/16402.5 (5.5)
TYVY-916716-50501/169/167/16402.5 (5.5)
TYVY-116716-1001001/811/167/16505.7 (12.5)
TYVY-5812-1001001/165/81/2302.8 (6.2)
TYVY-5812-50501/165/81/2302.8 (6.2)


11/16" to 4-3/4" OD TUBING
Model No.Std Length
(ft)
Wall
(in)
OD
(in)
ID
(in)
Working psi
@ 20°C/68°F
Weight/100'
kg (lb)
TYVY-111612-1001003/3211/161/2404.5 (9.9)
TYVY-111612-50503/3211/161/2404.5 (9.9)
TYVY-3412-1001001/83/41/2456.3 (13.9)
TYVY-3412-50501/83/41/2456.3 (13.9)
TYVY-7812-1001003/167/81/25710.4 (22.8)
TYVY-112-1001001/411/26615.1 (33.2)
TYVY-34916-1001003/323/49/16405.0 (11.0)
TYVY-34916-50503/323/49/16405.0 (11.0)
TYVY-1316916-1001001/813/169/16456.9 (15.2)
TYVY-3458-1001001/163/45/8483.6 (7.6)
TYVY-131658-1001003/3213/165/8355.5 (12.0)
TYVY-131658-50503/3213/165/8355.5 (12.0)
TYVY-7858-1001001/87/85/8407.5 (16.6)
TYVY-7858-50501/87/85/8407.5 (16.6)
TYVY-151658-1001005/3215/165/8509.9 (21.7)
TYVY-158-1001003/1615/84912.3 (27.0)
TYVY-15161116-1001001/815/1611/16358.2 (18.0)
TYVY-15161116-50501/815/1611/16358.2 (18.0)
TYVY-11116-1001005/32111/164010.6 (23.4)
TYVY-7834-1001001/167/83/4194.1 (9.0)
TYVY-134-1001001/813/4358.8 (19.4)
TYVY-134-50501/813/4358.8 (19.4)
TYVY-11634-1001005/321 1/163/44011.4 (25.1)
TYVY-11834-1001003/161 1/83/44414.2 (31.2)
TYVY-11434-1001001/41 1/43/44420.1 (44.3)
TYVY-11878-1001001/81 1/87/83010.0 (22.1)
TYVY-11878-50501/81 1/87/83010.0 (22.1)
TYVY-11478-1001003/161 1/47/84016.0 (35.3)
TYVY-1141-1001001/81 1/412811.4 (25.0)
TYVY-1141-50501/81 1/412811.4 (25.0)
TYVY-15161-1001005/321 5/1613214.5 (32.0)
TYVY-1381-1001003/161 3/814517.9 (39.4)
TYVY-1381-50503/161 3/814517.9 (39.4)
TYVY-1121-1001001/41 1/215025.0 (55.0)
TYVY-1121-50501/41 1/215025.0 (55.0)
TYVY-138118-50501/81 3/81 1/82412.6 (27.7)
TYVY-1716114-50503/321 7/161 1/43010.2 (22.5)
TYVY-112114-1001001/81 1/21 1/42213.9 (30.5)
TYVY-112114-50501/81 1/21 1/42213.9 (30.5)
TYVY-158114-1001003/161 5/81 1/43121.7 (47.8)
TYVY-158114-50503/161 5/81 1/43121.7 (47.8)
TYVY-134114-50501/41 3/41 1/44530.2 (66.5)
TYVY-134138-50503/161 3/41 3/82823.6 (51.9)
TYVY-134112-1001001/81 3/41 1/21916.4 (36.0)
TYVY-134112-50501/81 3/41 1/21916.4 (36.0)
TYVY-178112-50501/51 1/41 1/22625.5 (56.1)
TYVY-2112-50501/521 1/24035.2 (77.5)
TYVY-2134-50501/821 3/41618.9 (41.5)
TYVY-214134-50501/42 1/41 3/42936.4 (80.0)
TYVY-2142-50501/82 1/421421.4 (47.1)
TYVY-2382-50501/52 3/822033.0 (72.7)
TYVY-2122-50501/42 1/223545.3 (99.7)
TYVY-2342-50503/82 3/423671.8 (158.0)
TYVY-234214-50501/42 3/42 1/42450.5 (111.0)
TYVY-3212-50501/432 1/22255.5 (122.0)
TYVY-3123-50501/43 1/231965.5(144.0)
TYVY-4312-50501/443 1/21678.2 (172.0)
TYVY-4344-50503/84 3/4421136.4(300.0)


Specifications shown are typical and are meant only as a guide.
Field testing is recommended to find the actual values in the given application.
Notes: The listed working pressures are based on short term burst using a 4-to-1 safety factor.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
    TYVY-1121-50    Consult sales   50 feet of tubing, 1/4" wall, 1 1/2" OD, 1" ID RoHS compliant
    TYVY-1214-100    Consult sales   50 feet of tubing, 1/8" wall, 1/2" OD, 1/4" ID RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the TYVY-1238-100  TYVY-1238-100    Consult sales   50 feet of tubing, 1/16" wall, 1/2" OD, 3/8" ID RoHS compliant
    TYVY-716316-50    Consult sales   50 feet of tubing, 1/8" wall, 7/16" OD, 3/16" ID RoHS compliancy undetermined
    TYVY-116716-100 20 weeks   229.00    100 feet of tubing, 1/8" wall, 11/16" OD, 7/16" ID RoHS compliant
    TYVY-12516-100    Consult sales   100 feet of tubing, 3/32" wall, 1/2" OD, 5/16" ID RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Part Number Builder
(1) (2) (3)   
T
T
Y
Y
V
V
Y
Y
-
-
-
-
Qty:

Option Descriptions
(1) OD
  Select
532 for 5/32 in.
1132 for 11/32 in.
316 for 3/16 in.
516 for 5/16 in.
716 for 7/16 in.
916 for 9/16 in.
1116 for 11/16 in.
1316 for 13/16 in.
1516 for 15/16 in.
18 for 1/8 in.
38 for 3/8 in.
58 for 5/8 in.
78 for 7/8 in.
14 for 1/4 in.
34 for 3/4 in.
12 for 1/2 in.
170 for 0.17 in.
1 for 1 in.
118 for 1 1/8 in.
138 for 1 3/8 in.
158 for 1 5/8 in.
114 for 1 1/4 in.
134 for 1 3/4 in.
112 for 1 1/2 in.
2 for 2 in.
238 for 2 3/8 in.
214 for 2 1/4 in.
234 for 2 3/4 in.
212 for 2 1/2 in.
3 for 3 in.
312 for 3 1/2 in.
4 for 4 in.
434 for 4 3/4 in.
(2) ID
  Select
332 for 332 in.
532 for 532 in.
116 for 116 in.
316 for 316 in.
516 for 516 in.
716 for 716 in.
916 for 916 in.
1116 for 1116 in.
18 for 18 in.
38 for 38 in.
58 for 58 in.
78 for 78 in.
14 for 14 in.
34 for 34 in.
12 for 12 in.
1 for 1 in.
120 for 120 in.
170 for 170 in.
118 for 1 1/8 in.
138 for 1 3/8 in.
114 for 1 1/4 in.
134 for 1 3/4 in.
112 for 1 1/2 in.
2 for 2 in.
214 for 2 1/4 in.
212 for 2 1/2 in.
3 for 3 in.
312 for 3 1/2 in.
4 for 4 in.
(3) Standard Length
  Select
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Vinyl Tubing

   Back to topBack to top