The UTC-USB universal
thermocouple connector accepts the
signal from any of 9 thermocouple
types, and lets you display actual
temperature readings on your PC,
through a standard USB port. The
UTC-USB provides automatic cold
junction compensation and
linearization; the free software
lets you select the thermocouple
type and units, and then use your
PC as a meter, chart recorder or
data logger.
The UTC-USB features Omega’s
patented universal input connection,
so you can quickly attach both
standard and miniature size
thermocouple connectors. A
standard USB cable is included for
fast hook-up to your PC.
SPECIFICATIONS Thermocouple (TC) Input User Selectable: J, K, T, E, R, S, B, C or N Measurement Accuracy: Type J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater Type T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater Type R, S, B, C: ±0.5% of full scale Measurement Resolution: 1°C (1°F) Cold Junction Compensation (Automatic): -10 to 70°C (14 to 158°F) Thermocouple Connection: Patented universal female accepts both standard or miniature male connector USB Connection: Version 1.0, 1.1 and 2.0 compatible; mini-B connector; 1.8 m (6') cable included Operating Environment: -10 to 70°C (14 to 158°F) Computer Interface: USB (one interface cable included with receiver) Software (Included Free): Compatible with Windows® 2000, XP, Vista (32 bit) or Win7 (64 bit) operating system Dimensions: 76 L x 25.4 W x 13 mm H (3 x 1 x 0.5") Enclosure: Plastic (glass filled nylon)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with USB cable, and a Type K beaded wire thermocouple.
Free TRH central software available for download from Omega.