More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

3/8 Inch(0.95 cm) Diameter Heart Cross-Section  - Discontinued

UTU   
RoHS
 
Tubular Heater
UTU:3/8 Inch(0.95 cm) Diameter Heart Cross-Section  - Discontinued
Click for larger image.
   
INCOLOY Sheath
800 - 3,600 Watts
120, 208, 240, 275 and 480 Volt
40 W/In2
2 1/8" Cold Ends
1600°F(870°C) Max. Sheath Temp for Styles 1 and 2
Style 3 has a Max Sheath Temp of 600°F ( 315°C)

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF

The UTU series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

Style 1 Heaters



INCOLOY Sheath
Model No.
Watts Volts W/In2 Dimensions In. (cm) Weight
(Lb.)
Sheath A Heated B
UTU-2/1208001204010 1/2 (27)8 3/8 (21)0.8
UTU-2V/2088002084010 1/2 (27)8 3/8 (21)0.8
UTU-2/2408002404010 1/2 (27)8 3/8 (21)0.8
UTU-2V/2758002754010 1/2 (27)8 3/8 (21)0.8
UTU-3/12011001204013 9/16 (34)11 7/16 (29)1
UTU-3V/20811002084013 9/16 (34)11 7/16 (29)1
UTU-3/24011002404013 9/16 (34)11 7/16 (29)1
UTU-3V/27511002754013 9/16 (34)11 7/16 (29)1
UTU-4V/20818002084021 5/16 (54)19 3/16 (49)1.3
UTU-4/24018002404021 5/16 (54)19 3/16 (49)1.3
UTU-4V/27518002754021 5/16 (54)19 3/16 (49)1.3
UTU-4/48018004804021 5/16 (54)19 3/16 (49)1.3
UTU-5V/20825002084028 11/16 (73)26 9/16 (67)1.5
UTU-5/24025002404028 11/16 (73)26 9/16 (67)1.5
UTU-5V/27525002754028 11/16 (73)26 9/16 (67)1.5
UTU-5/48025004804028 11/16 (73)26 9/16 (67)1.5
UTU-6V/20830002084034 9/16 (88)32 7/16 (82)1.8
UTU-6/24030002404034 9/16 (88)32 7/16 (82)1.8
UTU-6V/27530002754034 9/16 (88)32 7/16 (82)1.8
UTU-6/48030004804034 9/16 (88)32 7/16 (82)1.8
UTU-7V/20836002084040 9/16 (103)38 7/16 (98)2
UTU-7/24036002404040 9/16 (103)38 7/16 (98)2
UTU-7V/27536002754040 9/16 (103)38 7/16 (98)2
UTU-7/48036004804040 9/16 (103)38 7/16 (98)2


Style 2 Heaters



INCOLOY Sheath
Model No.
G-DIM In. (cm) Watts Volts W/In2 Weight
(Lb.)
UTU-40/12018 5/16 (47)1600120401
UTU-40V/20818 5/16 (47)1600208401
UTU-40/24018 5/16 (47)1600240401
UTU-40V/27518 5/16 (47)1600275401
UTU-48/12022 3/16 (56)1970120401
UTU-48V/20822 13/16 (56)1970208401
UTU-48/24022 13/16 (56)1970240401
UTU-48V/27522 13/16 (56)1970275401
UTU-58/12027 3/16 (69)2440120402
UTU-58V/20827 13/16 (69)2440208402
UTU-58/24027 13/16 (69)2440240402
UTU-58V/27527 13/16 (69)2440275402
UTU-58/48027 13/16 (69)2440480402
UTU-66/12031 13/16 (81)2820120402
UTU-66V/20831 13/16 (81)2820208402
UTU-66/24031 13/16 (81)2820240402
UTU-66V/27531 13/16 (81)2820275402
UTU-66/48031 13/16 (81)2820480402
UTU-74/12035 13/16 (91)3190120402
UTU-74V/20835 13/16 (91)3190208402
UTU-74/24035 13/16 (91)3190240402
UTU-74V/27535 13/16 (91)3190275402
UTU-74/48035 13/16 (91)3190480402
UTU-82V/20839 7/8 (101)3570208402
UTU-82/24039 7/8 (101)3570240402
UTU-82V/27539 7/8 (101)3570275402
UTU-82/48039 7/8 (101)3570480402
UTU-90V/20843 7/8 (111)3950208402
UTU-90/24043 7/8 (111)3950240402
UTU-90V/27543 7/8 (111)3950275402
UTU-90/48043 7/8 (111)3950480402
UTU-102V/20849 7/8 (127)4520208402
UTU-102/24049 7/8 (127)4520240402
UTU-102V/27549 7/8 (127)4520275402
UTU-102/48049 7/8 (127)4520480402
UTU-112V/20854 7/8 (139)4990208403
UTU-112/24054 7/8 (139)4990240403
UTU-112V/27554 7/8 (139)4990275403
UTU-112/48054 7/8 (139)4990480403
UTU-124V/20860 15/16 (155)5560208403
UTU-124/24060 15/16 (155)5560240403
UTU-124V/27560 15/16 (155)5560275403
UTU-124/48060 15/16 (155)5560480403
UTU-136V/20866 15/16 (170)6130208403
UTU-136/24066 15/16 (170)6130240403
UTU-136V/27566 15/16 (170)6130275403
UTU-136/48066 15/16 (170)6130480403
UTU-148V/20872 15/16 (185)6700208404
UTU-148/24072 15/16 (185)6700240404
UTU-148V/27572 15/16 (185)6700275404
UTU-148/48072 15/16 (185)6700480404
UTU-156V/20877 (196)7100208404
UTU-156/24077 (196)7100240404
UTU-156V/27577 (196)7100275404
UTU-156/48077 (196)7100480404
UTU-164/24081 (206)7450240404
UTU-164V/27581 (206)7450275404
UTU-164/48081 (206)7450480404
UTU-172V/20885 1/16 (216)7830208405
UTU-172/24085 1/16 (216)7830240405
UTU-172V/27585 1/16 (216)7830275405
UTU-172/48085 1/16 (216)7830480405


Style 3 Heaters



INCOLOY Sheath
Model No.
Watts Volts W/In2 Dimensions In. (cm) Weight
(Lb.)
Sheath A Heated B
UTU-2LT/1208001204010 1/2 (27)8 3/8 (21)1
UTU-2LTV/2088002084010 1/2 (27)8 3/8 (21)1
UTU-2LT/2408002404010 1/2 (27)8 3/8 (21)1
UTU-2LTV/2758002754010 1/2 (27)8 3/8 (21)1
UTU-3LT/12011001204013 9/16 (34)11 7/16 (29)1.3
UTU-3LTV/20811002084013 9/16 (34)11 7/16 (29)1.3
UTU-3LT/24011002404013 9/16 (34)11 7/16 (29)1.3
UTU-3LTV/27511002754013 9/16 (34)11 7/16 (29)1.3
UTU-4LTV/20818002084021 5/16 (54)19 3/16 (49)1.5
UTU-4LT/24018002404021 5/16 (54)19 3/16 (49)1.5
UTU-4LTV/27518002754021 5/16 (54)19 3/16 (49)1.5
UTU-4LT/48018004804021 5/16 (54)19 3/16 (49)1.5
UTU-5LTV/20825002084028 11/16 (73)26 9/16 (49)1.8
UTU-5LT/24025002404028 11/16 (73)26 9/16 (67)1.8
UTU-5LTV/27525002754028 11/16 (73)26 9/16 (67)1.8
UTU-5LT/48025004804028 11/16 (73)26 9/16 (67)1.8
UTU-6LTV/20830002084034 9/16 (88)32 7/16 (82)2
UTU-6LT/24030002404034 9/16 (88)32 7/16 (82)2
UTU-6LTV/27530002754034 9/16 (88)32 7/16 (82)2
UTU-6LT/48030004804034 9/16 (88)32 7/16 (82)2
UTU-7LTV/20836002084040 9/16 (103)38 7/16 (98)2.3
UTU-7LT/24036002404040 9/16 (103)38 7/16 (98)2.3
UTU-7LTV/27536002754040 9/16 (103)38 7/16 (98)2.3
UTU-7LT/4803,6004804040 9/16 (103)38 7/16 (98)2.3


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example partnumbers are shown below. Use the Part Number Builder below this table for your exact configuration.
 UTU-102/240    Consult sales   Incoloy Sheath Heater RoHS compliant
 UTU-136V/208    Consult sales   Incoloy Sheath Heater RoHS compliant
 UTU-2/120    Consult sales   Incoloy Sheath Heater RoHS compliant
 UTU-3/120    Consult sales   Incoloy Sheath Heater RoHS compliant
 UTU-3V/208    Consult sales   Incoly Sheath Heater RoHS compliant

 Enter part number here or use the Part Number Builder below.
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.


   
Keywords:3/8 Inch(0.95 cm) Diameter Heart Cross-Section, Tubular Heater

   Back to topBack to top