|
|
|
|
|
|
$1,110.00
UWIR-2-NEMA
|
|
-18 to 538°C (0 to 1000°F) Measurement Range
|
|
Adjustable Emissivity from 0.10 to 1.0
|
|
Free Software Converts Your PC Into a Multi- Channel Chart Recorder or Data Logger
|
|
One Receiver Works with Up to 48 Transmitters
|
|
Low Power Operation and Sleep Mode For Long Battery Life
|
|
Each Unit Transmits:Process Temperature, Ambient Temperature, Signal Strength and Battery Status
|
|
Interfaces with UWTC-REC1 For 48-Channel PC Chart Recording and Data Logging or UWTC-REC2 (48-Channel Industrial Transceiver with 1-Channel Analog Output and Alarm)
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
OMEGA’s new infrared sensor with wireless transmitter features a remote IR sensor and radio wireless
transmitter in a NEMA enclosure. The miniature sensor head is ideal for measuring temperatures from
-18 to 538°C (0 to 1000°F) in confined, hard-to-reach places and harsh environments.
The wireless transmitter is mounted in a NEMA-4 (IP65) plastic enclosure. When activated the unit will transmit
readings continuously at pre-set time interval that was programmed by the user during the initial setup.
Each unit measures and transmits: IR sensor reading, ambient temperature, RF signal strength and battery
condition to the host and is displayed on the PC screen in real time using the provided software. When used
with host receiver UWTC-REC1, data from up to 48 wireless transmitters can be received and displayed. Each unit
includes free software that converts your PC into a strip chart recorder or data logger so readings can be
saved and later printed or exported to a spread sheet file. When used with the
UWTC-REC2, wireless data
from one transmitter can be retransmitted by a wired connection as an analog voltage or current
signal to interface with a controller, PLC or data acquisition board.
The UWTC-REC4 is a DIN rail mount wireless receiver that works with
up to 48 wireless transmitters, and provides up to 4 analog outputs, that can be used for meters, recorders/data loggers, PLCs
or other instrumentation. T
SPECIFICATIONS
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy: ±2% rdg or 2.2°C (4°F), whichever is greater (@ 22°C (72°F) ambient and emissivity ≥0.95)
Optical Field of View: 6:1 (distance/spot size)
Sensor Head Cable Extension: Up to 15 m (50') total
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
Wireless Transmitter: -10 to 70°C (14 to 158°F)
Sensor Head: 0 to 70°C (32 to 158°F)
Sensor Head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate for OS100-WC: 0.25 GPM, room temperature
Thermal Shock: About 30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP):1 CFM (0.5 L/s)
Dimensions: 63.5 L x 25.4 mm D (2.5 x 1")
Wireless Transmitter
Computer Interface: USB
Transmit Sample Rate: Programmable from 1 per minute to 30 per min (1 per 2 sec)
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link: Up to 120 m (400') outdoor line of sight; Up to 40 m (130') indoor/urban
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® 2000, XP or Vista operating system
Power: One 3.6V, lithium C cell (included)
Battery Life (Typical): 1.5 years @ 1 sample/minute reading rate @ 25°C
Enclosure: NEMA-4X (IP65) Polycarbonate
Dimensions:
Enclosure: 80 L x 82 W mm (3.1 x 3.2")
Sensor Head: 25.4 OD x 63.5 mm L (1 x 2.5")
Laser Sight Accessory (OS100-LS)
Wavelength (Color): 630 to 670 nm (red) Operating Distance (Laser Dot): Up to 9.1 m (30')
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II laser product
Beam Diameter: 5 mm (0.20")
Beam Divergence: <2 mrad
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: Battery pack, 3 Vdc (consists of two 1.5 Vdc “AA” lithium batteries)
Dimensions: 38 Dia. x 50.8 mm L (1.5 x 2")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual, software, and 3.6V lithium C battery.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe(please note CE compliance of the specific model for use in Europe).
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
UWTC-REC4: |
Wireless DIN Rail Mount Receiver with Analog Outputs |
|
|
|
|
|
|
|
Back to top
|
|