More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Weather Resistant Non-Contact Infrared Temperature Sensor
With Wireless Transmitter

UWIR-2A-NEMA Series   
1 year warranty
 
UWIR-2A-NEMA Series:Weather Resistant Non-Contact Infrared Temperature Sensor With Wireless Transmitter
Click for larger image.
   
$1,105.00  UWIR-2A-NEMA
Transmit Data Wirelessly in Real-Time, up to 120 m (440')
-18 to 538°C (0 to 1000°F) Measurement Range
Adjustable Emissivity from 0.10 to 1.0
Low Power Operation and Sleep Mode For Long Battery Life
Weather Resistant NEMA 4X (IP65) Enclosure
Works with UWTC-REC Receivers for a Complete Wireless System

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software

OMEGA’s new infrared sensor with wireless transmitter features a remote IR sensor and radio wireless transmitter in a NEMA enclosure. The miniature sensor head is ideal for measuring temperatures from
-18 to 538°C (0 to 1000°F) in confined, hard-to-reach places and harsh environments. The wireless transmitter is mounted in a NEMA 4X (IP65) plastic enclosure. When activated the unit will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup. Each unit measures and transmits IR sensor reading, ambient temperature, RF signal strength and battery condition to the host and is displayed on the PC screen in real time. Each compatible “UW” Series receiver includes free software that converts your PC into a monitor, chart recorder, or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Specifications
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater:
±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/ spot size)
Sensor Head Cable: 1.8 m (6') standard; up to 15 m (50') total length capable
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
Wireless Transmitter: -10 to 70°C (14 to 158°F)
Sensor Head: 0 to 70°C (32 to 158°F)
Sensor (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: About 30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s)
Battery Life (Typ): 3 years @ 1 sample/ minute reading rate @ 25°C (77°F)
Laser Sight Accessory (OS100-LS)
  Input:
Infrared temperature
  Resolution: 1°C (1°F)
Range of RF Link:
  Indoor/Urban: Up to 40 m (131')
  Outdoor Line of Sight: Up to 120 m (400')
RF Output Power: 10 dBm (10 mW)
Sample Rate: 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz direct sequence spread spectrum
Outdoor Line of Sight: Up to 120 m (400')
Wavelength (Color): 630 to 670 nm (red)
Operating Distance (Laser Dot): Up to 9.1 m (30')
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II laser product
Beam Diameter: 5 mm (0.20")
Beam Divergence: <2 mrad
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: One 3.6V, lithium “C” cell battery (included)
Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    UWIR-2A-NEMA Consult Sales   1,105.00    Non-contact wireless infrared transmitter with NEMA enclosure and remote sensor, 1.8 m (6') cable  
    UWIR-2A-NEMA-HT Consult Sales   1,220.00    Non-contact wireless infrared transmitter with NEMA enclosure and remote sensor, 1.8 m (6') cable, high temperature  
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 2 weeks   825.00    USB powered 48-channel transmitter receiver  
 Accessories
    BATT-C-3.6V 2 weeks   74.00    Replacement battery, C cell 3.6V lithium.  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator’s manual, antenna, and 3.6V lithium “C” battery.
Please see PDF for additional receivers and accessories.
 Ordering Example: (1) UWIR-2A-NEMA Non-contact wireless infrared transmitter with NEMA enclosure and remote sensor, 1.8 m (6') cable, $1,105.00,  plus (1) UWTC-REC1 USB powered 48-channel transmitter receiver, $825.00, $1,105.00 + 825.00 = $1,930

   
Keywords:Weather Resistant Non-Contact Infrared Temperature Sensor With Wireless Transmitter

   Back to topBack to top