More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wireless Process Transmitter for Sensors with Voltage or Current Output

UWPC-2-NEMA   
1 year warranty CE
 
UWPC-2-NEMA:Wireless Process Transmitter for Sensors with Voltage or Current Output
Click for larger image.
   
$960.00  UWPC-2-NEMA
Convert Process Signal to Wireless
Accepts 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA Signals
Industrial NEMA 4X (IP65) Enclosure
Free Software for Monitoring, Recording, and Data Logging Included
Low Power Operation/Sleep Mode for Long Battery Life
UWTC Receivers Work with Up to 48 Wireless Transmitters

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The new UWPC wireless process transmitter converts standard process signals (0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA) into a wireless signal that can be transmitted up to 120 m (400'), eliminating the need for wiring runs in a variety of environments. The wireless transmitter is housed in a NEMA 4X (IP65) enclosure, providing water and dust protection. The UWPC transmits data at preset intervals, selectable from 2 to 120 seconds. Transmitted data includes the sensor reading, along with RF signal strength and battery status.

The UWPC is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals

SPECIFICATIONS
Input Range: 0 to 1 Vdc, 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA
Accuracy: ±0.04% of range
Input Connection: Panel connector (mating connector supplied)
Computer Interface: USB, for initial transmitter/sensor setup and configuration
Transmit Sample Rate: Programmable from 1 sample/2 sec to 1 sample/120 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400')
    Indoor/urban: Up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® 2000, XP or Vista (32 bit) operating system
Power: One 3.6V, lithium "C" cell (included)
Battery Life (Typical): 3 years 1 sample/minute reading rate @ 25°C
Enclosure: NEMA 4 (IP65), polycarbonate
Enclosure Dimensions: 80 L x 82 mm W (3.15 x 3.23")
Weight: 272 g (9.6 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the UWPC-2-NEMA  UWPC-2-NEMA 8 weeks   960.00    Wireless process input transmitter, 0 to 1 Vdc, 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA input ranges  
 Accessories
Click to expand/minimize a list of what others bought with the UWTC-CABLE  UWTC-CABLE 8 weeks   33.00    Spare USB programming/communication cable  
Click to expand/minimize a list of what others bought with the UWTC-BATT-C  UWTC-BATT-C 4 weeks   160.00    Replacement 3.6V, lithium 'C' cell battery assembly  
All dollar amounts on this site are shown in Singapore currency.

 Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe (please note CE compliance of the specific model for use in Europe).
Comes complete with measurement/data logging software, lithium "C" cell battery, USB cable, and operator's manual.
 Ordering Example: (1) UWPC-2-NEMA wireless process input transmitter, $960.00,  plus (1) UWTC-REC1 48-channel wireless receiver, with USB communications, $825.00, $960.00 + 825.00 = $1,785

 Related Links - Related Products
 Related Products
UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2:
Wireless Connector/Transmitter Receiver
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receiver with Analog Outputs
MWTC-REC6 & UWTC-REC6 MWTC-REC6 & UWTC-REC6:
Wireless Transceiver Module - Discontinued
   
Keywords:Wireless Process Transmitter for Sensors with Voltage or Current Output, globe control valves humidity calibration pc based controllers wireless temperature gauge

   Back to topBack to top