OMEGA’s new wireless pH/temperature transmitter
features a high performance microprocessor
based wireless radio transmitter built into
a NEMA enclosure. Compatible with
most pH probes with a BNC connector,
the UWPH provides fast, accurate
readings. For automatic temperature
compensation, the UWPH accepts
a Pt100 RTDprobe through a standard
M12 connector. Configured through a standard USB
port, the wall mountable UWPH can transmit data at
rates from every 2 seconds to every 2 minutes. Each
transmitted reading includes the pH and temperature
data, along with RF signal strength and battery
condition to the host. Using the standard software
(included with each compatible receiver), this data
can be displayed on screen in real time. The software
allows the user to use your PC as a meter, chart
recorder or data logger, so data can be saved, or
exported to a spreadsheet file.
Specifications Input Range: 0 to 14 pH Accuracy: ±0.1 pH Resolution: 0.01 pH, 0.1°C (0.1°F) Response Time: 2 sec maximum Input Connection:BNC Temperature Compensation: Automatic, 0 to 100°C (32 to 212°F) RTD Temperature Input: Input Type: Pt100 Ω, 0.00385 curve Range: 0 to 100°C (32 to 212°F) Accuracy: ±1°C (1.8°F) Resolution: 0.1° Input Connection: M12 4-pin male connector Transmit Sample Rate: Programmable from 2 seconds to 2 minutes Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum RF Output Power: 10 dBm (10 mW) Range of RF Link: Outdoor Line of Sight: Up to 120 m (400') Indoor/Urban: Up to 40 m (130') RF Data Packet Standard: IEEE 802.15.4, open communication architecture Power: One 3.0V, lithium “C” cell battery (included) Battery Life (Typical): 3 years; 1 sample/minute reading rate @ 25°C Enclosure:NEMA-4X polycarbonate Enclosure Dimensions: 148.5 L x 94.7 W 50.8 mm H (5.74 x 3.73 x 2") Note: pH and RTDprobes sold separately
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with an antenna, one 3.0V lithium “C” cell battery, M12 mating connector for RTD input, and operator’s manual. UWTC-REC2 units also include DC power adaptor. Please see PDF for additional receivers and accessories.
Note: pH and RTD probes sold separately. To use without an RTD probe, a 110 ohm resistor must be connected to the RTD input. This will set the temperature input to a fixed value (about 26ºC).
Ordering Example: (1) PHE-1311 Gel-filled pH electrode, general purpose, $165.00, plus (1) UWPH-2A-NEMA-M12 Wireless pH/temperature transmitter with NEMA enclosure, $1,045.00, plus (1) UWTC-REC1 USB-powered 48-channel transmitter receiver, $825.00, $165.00 + 1,045.00 + 825.00 = $2,035