|
|
|
|
|
|
$535.00
UWRTD-2
|
|
Interfaces Directly With Any 3-wire, 100 Ω, 0.00385 or 0.00392 Curve RTD Sensor
|
|
Free Software Converts Your PC Into a Multi- Channel Chart Recorder or Data Logger
|
|
Interface up to 48 Different Wireless Connectors With One Receiver
|
|
Low Power Operation and Sleep Mode Allows for Long Battery Life
|
|
Each Wireless Connector Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact,
battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m
(400') away. Both units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire,
100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the
connector ambient temperature, RF signal strength and battery condition to a remote host, such
as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every
two seconds to every 2 minutes.
The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from
up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display
and analog output. An analog output can be used to interface with a process controller, PLC or data
acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder
or data logger. Readings can be saved and later printed or exported to a spreadsheet file.
Wireless Receivers
ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
SPECIFICATIONS
Input: 100 Ω Pt RTD; 0.00385 or 0.00392 curve; software selectable
Range:
Pt100, 0.00385: -200 to 600°C (-328 to 1112°F)
Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±1°C from 0°C to 400°C; ±2°C below 0°C or above 400°C
Resolution: 1°C (1°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Sensor Connection: Series “T” receptacle, type TA4M; TA4F mating connector included
Transmit Sample Rate: Programmable from 1 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power:
UWRTD-2: 10 dBm (10 mW)
Range of RF Link, UWRTD-2:
Outdoor line of sight: up to 120 m (400')
Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 2.4 Ah capacity (AA size) (included)
Battery Life (Typical): 1.5 year (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: measured and ambient temperatures, RF transmit strength and battery condition
Case: ABS plastic
Dimensions: 100 L x 50 W x 25 mm H (without antenna) (4 x 2 x 1")
Weight: 70 g (2.46 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Because of transmission frequency regulations, The UW-RTD-2 is certified for use in the United States, Canada, Europe, Mexico, Brazil, China, Korea, Singapore, and Japan.
Ordering Example: (1) UWRTD-2 Wireless RTD transmitter, 120 m (400 ft) max range, $535.00, plus (1) UWTC-REC1 wireless receiver, with USB communications, $825.00, $535.00 + 825.00 = $1,360
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
UWTC-REC3: |
Wireless Transmitter Receiver for Web-Based Process Monitoring - Discontinued |
|
|
|
UWRTD-2-NEMA: |
Wireless RTD Transmitter with Weather Resistant Enclosure |
|
|
|
|
UWTC-REC4: |
Wireless DIN Rail Mount Receiver with Analog Outputs |
|
|
|
|
|
|
|
|
|
Back to top
|
|