|
|
|
|
|
|
$665.00
UWRTD-2-NEMA
|
|
NEMA-4X (IP65) Weather Resistant Enclosure
|
|
Low Power Operation and Sleep Mode Allows for Long Battery Life
|
|
Works with Every OMEGA UWTC Series Receiver, Wi Series Meter/Controller/Scanner and DIN Rail Receiver
|
|
Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)
|
|
Each Wireless Unit Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact,
battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m
(400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire,
100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the
connector ambient temperature, RF signal strength and battery condition to a remote host, such
as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every
two seconds to every 2 minutes.
The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from
up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display
and analog output. An analog output can be used to interface with a process controller, PLC or data
acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder
or data logger. Readings can be saved and later printed or exported to a spreadsheet file.
Wireless Receivers
ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
SPECIFICATIONS
Input: 100 Ω Pt RTD; 0.00385 or 0.00392 curve; software selectable
Range:
Pt100, 0.00385: -200 to 850°C (-328 to 1562°F)
Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C (1.0°F)
Resolution: 1°C (1°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Sensor Connection: internal connection block
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
Outdoor line of sight: up to 120 m (400')
Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 8.5 Ah capacity (C size) (included)
Battery Life (Typical): 3 years (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: measured and ambient temperatures, RF transmit strength and battery condition
Case: NEMA 4X polycarbonate
Dimensions: 80 L x 82 W x 50 mm H (3.15 x 3.22 x 1.97") without antenna)
Weight: 272 g (9.6 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe (please note CE compliance of the specific model for use in Europe).
Ordering Example: (1) UWRTD-2-NEMA wireless RTD transmitter, NEMA 4X enclosure, $665.00, plus (1) UWTC-REC1 multichannel wireless receiver, with USB connection, $825.00, $665.00 + 825.00 = $1,490
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
UWTC Series: |
Wireless Thermocouple/RTD Monitoring and Logging System |
|
|
|
UWRTD-2: |
RTD-to-Wireless Connector/Converter |
|
|
|
|
UWTC-REC3: |
Wireless Transmitter Receiver for Web-Based Process Monitoring - Discontinued |
|
|
|
UWTC-REC4: |
Wireless DIN Rail Mount Receiver with Analog Outputs |
|
|
|
|
|
|
|
Back to top
|
|