The UWRTD-2A-NEMA and
UWRTD-2A-NEMA-M12 weather
resistant RTD-to-wireless
transmitters are weather-resistant,
battery powered units that transmit
temperature data back to a host
receiver up to 120 m (400') away.
Compatible with both 0.00385
and 0.00392 curve Pt100 RTD
sensors, the UWRTD will transmit
the measured and ambient
temperatures, along with RF signal
strength and battery condition to a
remote host, such as the UWTC-REC
Series. You can program the
UWRTD to transmit your data at
rates from two seconds to two
minutes. Data received by the
UWTC-REC can be received and
displayed on your computer, using
the TC Central software included
with each compatible receiver. TC
Central software can turn your PC
into a strip chart recorder or data
logger so readings can be saved
and later printed or exported to a
spreadsheet file.
Specifications: Input: 100 Ω Pt RTD; 0.00385 or 0.00392 curve; software selectable Range: Pt100, 0.00385: -200 to 850°C (-328 to 1562°F) Pt100, 0.00392: -100 to 457°C (-148 to 854°F) Accuracy: ±0.5°C (1.0°F) Resolution: 1°C (1°F) Operating Environment: -10 to 70°C (14 to 158°F) Sensor Connection: Internal connection block or M12 connector Transmit Sample Rate: Programmable from 2 sec to 2 min Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum RF Output Power: 10 dBm (10 mW) Range of RF Link: Outdoor Line of Sight: Up to 120 m (400') Indoor/Urban: Up to 40 m (130') RF Data Packet Standard: IEEE 802.15.4, open communication architecture Battery: One 3.6V lithium “C” cell battery (included) Battery Life (Typical): 3 years at 1 sample/min reading rate @ 25°C Data Transmitted to Host: Measured and ambient temperatures,
RF transmit strength and battery condition Case: NEMA 4X (IP65) polycarbonate Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")
† All dollar amounts on this site are shown in Singapore currency.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada, Europe, China and Singapore.
Comes complete with antenna, NEMA case, transmitter, and 3.6V lithium “C” cell battery. Please see PDF for additional receivers and accessories. Ordering Example: (1) UWRTD-2A-NEMA Wireless RTD transmitter with NEMA enclosure, $800.00, plus (1) UWTC-REC1 USB powered 48-channel transmitter receiver, $825.00, $800.00 + 825.00 = $1,625